MAX25615
MAX25615
PRODUCTION7A Sink, 3A Source, 12ns, SOT23 MOSFET Drivers
Automotive Grade MOSFET Drivers with High Source/Sink Currents and Low Propagation Delay
- Part Models
- 2
- 1ku List Price
- Starting From $1.79
Viewing:
Overview
- Automotive Ready: AEC-Q100 Qualified
- Independent Source and Sink Outputs
- +4V to +15.5V Single Power-Supply Range
- 7A Peak Sink Current
- 3A Peak Source Current
- Inputs Rated to +15.5V, Regardless of V+ Voltage
- 12ns Propagation Delay
- Matched Delays Between Inverting and Non-inverting Inputs Within 500ps
- TTL Logic-Level Inputs
- Low-Input Capacitance: 10pF (typ)
- Thermal-Shutdown Protection
- Small SOT23 Package Allows Routing PCB Traces Underneath
- -40°C to +125°C Operating Temperature Range
The MAX25615 is a high-speed MOSFET driver IC for automotive applications. The driver is capable of sinking 7A and sourcing 3A peak currents. The IC, which is an enhancement over MAX5048 devices, has inverting and non-inverting inputs that provide greater flexibility in controlling the MOSFET. It also features two separate outputs working in complementary mode, offering flexibility in controlling both turn-on and turn-off switching speeds.
The IC has internal logic circuitry that prevents shoot-through during output-state changes. The logic inputs are protected against voltage spikes up to +16V, regardless of V+ voltage. Propagation delay time is minimized and matched between the inverting and non-inverting inputs. The IC has a very fast switching time, combined with short propagation delays (12ns typ), making it ideal for high-frequency circuits. The IC operates from a +4V to +15.5V single power supply and typically consumes 0.5mA of supply current. The MAX25615 has standard TTL input logic levels.
The MAX25615 is available in a 6-pin SOT23 package and operates over the -40°C to +125°C temperature range.
Applications
- DC-DC Converters
- Motor Control
- Power MOSFET Switching
- Switch-Mode Power Supplies
- Time-of-Flight Cameras
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25615AUT/V+ | SOT_23 | ||
| MAX25615AUT/V+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2020 - 1708B3 ASSEMBLY |
||
| MAX25615AUT/V+ | PRODUCTION | |
| MAX25615AUT/V+T | PRODUCTION | |
|
May 2, 2019 - 1708A1 ASSEMBLY |
||
| MAX25615AUT/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX25615 yet. Have something to say?
Start a Discussion on EngineerZone®