MAX25611D
MAX25611D
PRODUCTIONAutomotive High-Voltage, HB-LED Controller
Compact and Flexible LED Driver Controller for Automotive LED Lighting Applications
- Part Models
- 4
- 1ku List Price
- Starting From $2.06
Viewing:
Overview
- Automotive Ready: AEC-Q100 Qualified
- Integration Minimizes BOM for High-Brightness LED Driver
- Integrated pMOS Dimming FET Gate Driver Allows Single-Wire Connection to LED String
- PWM, Analog-to-PWM and Analog Dimming
- Integrated High-Side, Current-Sense Amplifier
- 12-Pin SWTQFN-EP Package
- Flexible Application Configurations
- +5V to +36V Wide Input Voltage Range with a Maximum +65V Boost Output
- Boost, Buck-Boost, High-Side Buck, SEPIC, Zeta, and Cuk Single-Channel LED Drivers
- Protection Features and Wide Temperature Range Increase System Reliability
- Short-Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range
The MAX25611A/MAX25611B/MAX25611C/MAX25611D are single-channel HBLED drivers for automotive front light applications such as high beam, low beam, daytime running light (DRL), turn indicator, fog light, and other LED lights. It can take an input voltage from 5V to 36V and can drive a string of LEDs with a maximum output voltage of 65V.
The MAX25611A/B/C/D sense output current at the high side of the LED string. High-side current sensing is required to protect for shorts from the output to the ground or battery input. It is also the most flexible scheme for driving LEDs, allowing boost, high-side buck, SEPIC mode, or buck-boost mode configurations. The PWM input provides LED dimming ratios of up to 5000:1, and the REFI input provides additional analog dimming capability in the MAX25611A/B/C/D. The MAX25611A/B/C/D have built-in spread-spectrum modulation for improved electromagnetic compatibility performance. The MAX25611A/B/C/D can also be used in zeta and Cuk converter configurations if it is necessary in some applications.
The MAX25611A/B/C/D are available in a space-saving 12-pin SWTQFN-EP package. They are specified to operate over the -40°C to +125°C automotive temperature range. The switching frequency is internally set at 350kHzfor the MAX25611A/MAX25611C and 2.2MHz for theMAX25611B/MAX25611D.
Design Solution: Keep Your Head Up with a High-Dimming Ratio Automotive Led Driver ›
Applications
- Automotive Exterior Lighting
- Commercial, Industrial, and Architectural Lighting
- Daytime Running Lights (DRLs)
- Fog Lights and Adaptive Front Light Assemblies
- Head-Up Displays
- High Beam/Low Beam/Signal/Position lights
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25611DATC/VY+ | LFCSP | ||
| MAX25611DATC/VY+T | LFCSP | ||
| MAX25611DAUD/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25611DAUD/V+T | TSSOP_4.4 / TSSOP_6.1 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 1 | ||
| MAX20090 | PRODUCTION | Automotive High-Voltage, High-Brightness LED Controller |
Evaluation Kits
Latest Discussions
No discussions on MAX25611D yet. Have something to say?
Start a Discussion on EngineerZone®