MAX25601A
MAX25601A
PRODUCTIONSynchronous Boost and Synchronous Buck LED Controllers
Automotive Synchronous Boost Controller with Buck LED Controller Optimizes 2 Stage LED Lighting Designs
- Part Models
- 2
- 1ku List Price
- Starting From $4.07
Viewing:
Overview
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED controller. The 4.5V to 40V input voltage range of the boost controller is ideal for automotive applications, and acts as a pre-boost power supply for the second-stage buck LED controller.
The synchronous boost is a current-mode controller that can be be paralleled with another device to provide higher output power. A SYNCOUT pin provides the clock to drive the RT/SYNCIN pin of the other device, enabling two-phase 180-degree out-of-phase operation. The boost converter can be programmed with a switching frequency of 200kHz to 2.2MHz. Spread spectrum is included to reduce EMI. An internal digital soft-start feature is provided to enable a smooth power up of the boost output. Protection features like hiccup mode, overvoltage protection, and thermal shutdown are provided.
The synchronous buck LED controller uses Maxim's F3 Architecture, a proprietary average-current-mode control scheme to regulate the inductor current at a constant switching frequency without any control-loop compensation. Inductor current is sensed in the bottom synchronous n-channel MOSFET. The device operates over a wide 4.5V to 65V input range at switching frequencies as high as 1MHz. Both analog and PWM dimming are included. LED current can be monitored on the IOUTV pin.
Both controllers have high- and low-side gate drivers with at least 1A peak source and sink-current capability. Adaptive non-overlap control logic prevents shoot-through currents during transition. Both the boost and the buck faults are monitored on the active-low FLT pin.
The MAX25601A/C is available in a 32-pin SWTQFN package and the MAX25601B/D is available in a 28-pin TSSOP package. The 32-pin package features an additional switch control that can be used in high-beam/low-beam and heads-up display applications.
Applications
- Automotive Exterior Lighting: High-Beam/Low-Beam/ Signal/Position Lights, Daytime Running Lights (DRLs), Matrix Light, Pixel Light, and Other Adaptive Front-Light Assemblies
- Commercial, Industrial, and Architectural Lighting
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25601AATJ/VY+ | 32-Lead Side Wettable TQFN (5mm x 5mm x 0.75mm) | ||
| MAX25601AATJ/VY+T | 32-Lead Side Wettable TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 4 | ||
| MAX20078 | PRODUCTION | Synchronous Buck, High-Brightness LED Controller |
| MAX20096 | PRODUCTION | Dual-Channel Synchronous Buck, High-Brightness LED Controller with and without SPI Interface |
| MAX20097 | RECOMMENDED FOR NEW DESIGNS | Dual-Channel Synchronous Buck, High-Brightness LED Controller with and without SPI Interface |
| MAX20092 | PRODUCTION | 12-Switch Matrix Manager for Automotive Lighting |
Evaluation Kits
Latest Discussions
No discussions on MAX25601A yet. Have something to say?
Start a Discussion on EngineerZone®