MAX25560
MAX25560
RECOMMENDED FOR NEW DESIGNS6 × 220mA LED Backlight Driver with Boost Controller
- Part Models
- 4
- 1ku List Price
- Starting From $3.17
Viewing:
Overview
- Operates down to 3V on Battery Input whileMaintaining 5V Gate Drive
- Wide Boost Duty-Cycle Range
- Boost or SEPIC Current-Mode DC-DC Controller
- 400kHz to 2.2MHz Operating Frequency Range
- Optional Spread Spectrum
- Can Be Synchronized to an External Clock
- LED Current Sinks
- Up to 220mA Output Current per String
- Low OUT_ Regulation Voltage
- Optional Phase-Shifting Between Channels
- 16667:1 Dimming Ratio at 200Hz
- External or Internal (I2C) Dimming
- >16667:1 Dimming Ratio with Hybrid Dimming
- Integrated Charge Pump to Drive Series nMOSFET
- Temperature Foldback Using External NTCTemperature Sensor
- Fast Startup Option without I2C Intervention UsingEN Pin Only
- FLTB Output Provides Diagnostic Information
- Shorted or Open LEDs
- Any OUT_ Pin Shorted to GND
- IREF/RT Resistor out of Range
- Thermal Warning/Shutdown
- Undervoltage/Overvoltage on Boost Output
- V18 Internal Supply out-of-Range
- Input Overcurrent (Measured at Boost InputUsing External Sense Resistor)
- I2C Interface
- Compact TQFN Package
The MAX25560 is a six-channel LED backlight driver with an integrated current-mode boost controller that operates over a switching frequency range of 400kHz to 2.2MHz and incorporates spread spectrum. Selectable phase-shifting of the output channels is included to reduce EMI. The MAX25560 provides up to 220mA per channel. The device is capable of operating down to very low battery voltages by virtue of a unique input voltage switching scheme.
Extensive diagnostics and an I2C interface are included in the device.
The MAX25560 is available in a compact TQFN package and operates over the -40°C to +125°C temperature range.
Applications
- Automotive Instrument Clusters
- Automotive Central Information Displays
- Automotive Head-Up Displays
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25560ATJ/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX25560ATJ/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX25560ATJ/VY+ | 32-Lead Side Wettable TQFN (5mm x 5mm x 0.75mm) | ||
| MAX25560ATJ/VY+T | 32-Lead Side Wettable TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX25560 yet. Have something to say?
Start a Discussion on EngineerZone®