MAX25511
MAX25511
PRODUCTION4-Channel, Low-Voltage, 120mA LED Backlight Drivers with Integrated Boost Converter
Industry Best Efficiency, Integrated Boost Converter LED Driver
- Part Models
- 2
- 1ku List Price
- Starting From $1.17
Viewing:
Overview
- Operate down to 3V on Battery Input after Start-Up
- Wide Boost Duty Cycle to Support Low Input Voltage
- Boost or SEPIC Current-Mode DC-DC Controller
- 400kHz to 2.2MHz Operating Frequency Range
- Spread Spectrum Available
- Can Be Synchronized to an External Clock
- LED Current Sinks
- Up to 120mA Output Current per String
- Low OUT_ Regulation Voltage for Best Efficiency
- Optional Phase-Shifting of Outputs
- 16667:1 Dimming Ratio at 200Hz
- NTC Input for LED Current Foldback
- Analog Dimming Capable
- Built-In Automatic Fading Functionality
- FLTB Output Provides Diagnostic Information
- Shorted or Open LEDs
- Thermal Shutdown
- Output Undervoltage
- Compact, 4mm x 4mm TQFN Package
- AEC-Q100 Grade 1
The MAX25510/MAX25511 are 4-channel, white-LED backlight drivers with an integrated current-mode boost converter that operate over a switching frequency range of 400kHz to 2.2MHz and incorporate spread spectrum. Phase-shifting of the output channels is included as an option to further reduce EMI.
The devices provide up to 120mA per channel and include a control output for an external nMOS series switch. These devices are capable of operating down to 3V after start-up.
The MAX25510 has a boost current limit of 3A (min), while the MAX25511 implements a higher minimum current limit of 4.5A for increased output power.
The MAX25510/MAX25511 are available in a compact TQFN package and operate over the temperature range -40°C to +125°C.
Applications
- Automotive Central Information Displays
- Automotive Head-Up Displays
- Automotive Instrument Clusters
Documentation
Data Sheet 1
Technical Articles 2
Video 1
Video Series 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25511ATGA/V+ | 24-TQFN-4X4X0.75 | ||
| MAX25511ATGA/V+T | 24-TQFN-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.