MAX25503
MAX25503
RECOMMENDED FOR NEW DESIGNS4 x 24 Automotive LED Matrix Driver
- Part Models
- 4
- 1ku List Price
- Starting From $3.93
Viewing:
Overview
- Flexible Configuration
- Programmable Multiplex Ratio between 4:1 and1:1
- ntegrated Column Drivers
- Programmable Dither for Enhanced Resolution
- Optional Individual Programmable Delays
- Optional Pseudorandom Spread Spectrum onEach Output
- 24 Row Drivers
- Up to 65mA Peak Output Current
- Very Narrow Minimum Current Pulse forMaximum Dimming Ratio
- Optional Ghosting Elimination
- Extensive Diagnostics
- Shorted or Open LEDs
- Programmable VLED Overvoltage Detection withFlag
- Shorted SNK_ or SRC_ to GND
- ISET out of Range
- Thermal Warning/Shutdown
- FB Output to Control External DC-DC Converter
- High-Speed SPI Interface
- VSYNC Synchronization Input (Programmable ActiveHigh/Low)
- •48-Lead TQFN and TSSOP Packages
- AEC-Q100 Grade 1
The MAX25503 is a 4 x 24-channel modular matrix driver. The integrated current outputs can sink up to 65mA LED current each. The source drive pins provide current to the columns of the matrix on a multiplexed basis. Device power comes from an external 3.3V or 5V supply while the LED current-sink outputs can operate at up to 14V.
A feedback output pin (FB) is provided to control an external DC-DC converter so that voltage headroom can be optimized and the overall system power dissipation reduced.
The device is highly flexible due to its programmability using the SPI interface. Among the programmable parameters are the LED current, individual PWM settings, and multiplex ratio.
The high-speed interface can be used to control up to 16 devices.
The MAX25503 is available in TQFN and TSSOP packages and operates in the -40°C to +125°C temperature range.
APPLICATIONS
- Central Information Displays
- Instrument Clusters
- Interior Lighting
- Exterior Rear Lighting
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25503ATMA/V+ | LFCSP | ||
| MAX25503ATMA/V+T | LFCSP | ||
| MAX25503AUMA/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25503AUMA/V+T | TSSOP_4.4 / TSSOP_6.1 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX25503 yet. Have something to say?
Start a Discussion on EngineerZone®