MAX25307
MAX25307
RECOMMENDED FOR NEW DESIGNSTwo/Three-Output, Low-Noise LDO Linear Regulators
Industry's Only Auto-Qualified Low-Voltage Triple Output LDO Linear Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $0.75
Viewing:
Overview
- 1.7V to 5.5V Input Voltage Range
- Factory-Selectable Output Voltage of 0.6V to 3.7875V in 12.5mV Steps
- 37μVRMS Output Noise, 10Hz to 100kHz
- 1.95mA (max) Operating Supply Current
- 70dB PSRR at 10kHz
- 600mA Maximum Output Current (OUT1)
- 300mA Maximum Output Current (OUT2/3)
- ±1.25% DC Accuracy over Load, Line, and Temperature
- 155mV (max) Dropout at IMAX1/2/3 Load (3.3VIN)
- < 1µA Shutdown Supply Current
- Overcurrent and Overtemperature Protection
- Output-to-Input Reverse Current Protection
- Individual RESET Outputs
- 3mm x 3mm, 16-Pin TQFN Package
- −40°C to +125°C Grade 1 Automotive Temperature Range
The MAX25307/MAX25308 are a two/three-output linear regulator family that deliver up to 600mA on channel 1 and up to 300mA on channels 2 and 3 with only 37μVRMS of output noise from 10Hz to 100kHz. These regulators maintain ±1.25% output accuracy over a wide input voltage range, requiring only 155mV (max) of input-to-output headroom at full load. The 1.95mA maximum no-load supply current is independent of dropout voltage. Each output is factory programmable between 0.6V to 3.7875V in 12.5mV steps. No external components are needed except for the input, output, and bypass capacitors. Each output has an independent enable input and active-low RESET output.
Applications
- Infotainment Systems
- Point of Load
- Advanced Driver-Assistance Systems (ADAS)
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25307AATED/V+ | LFCSP | ||
| MAX25307AATED/V+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX25307AATED/V+ | PRODUCTION | |
| MAX25307AATED/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.