MAX25301B
MAX25301B
PRODUCTION1A Automotive Low-Noise LDO Linear Regulator
Low 7µVRMS Noise 1A LDO
- Part Models
- 2
- 1ku List Price
- Starting From $0.86
Viewing:
Overview
The MAX25301A/B are low-noise automotive linear regulators that deliver up to 1A of output current with only 7µVRMS of output noise from 10Hz to 100kHz.
These regulators maintain ±1% output accuracy over a wide input-voltage range, requiring only 100mV of input-to-output headroom at full load. The 1200µA no-load supply current is independent of dropout voltage.
The MAX25301A has nine pin-selectable output voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.0V, 3.1V, 3.3V, 4.0V, and 5V. The MAX25301B output voltage can be adjusted to a value in the range of 0.6V to 5.3V using two external resistors. The MAX25301B also includes an active-high POK signal for trouble-free load startup.
All versions include a programmable output soft-start rate as well as output-overcurrent and thermal-overload protection.
The MAX25301A/B are offered in a 10-pin TDFN (3mm x 3mm) package.
Applications
- Audio Systems
- Automotive Electronics
- High-Resolution Data Acquisition Systems
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25301BATB/V+ | 10-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX25301BATB/V+T | 10-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX25301BATB/V+ | PRODUCTION | |
| MAX25301BATB/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX25301A
- MAX25301B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.