MAX25301A

PRODUCTION

1A Automotive Low-Noise LDO Linear Regulator

Low 7µVRMS Noise 1A LDO

Viewing:

Overview

  • 1.7V to 5.5V Input Voltage Range
  • 0.6V to 5.3V Programmable Output Voltage
  • 7µVRMS Output Noise, 10Hz to 100kHz
  • 1200µA Operating Supply Current
  • 70dB PSRR at 10kHz
  • 1A Maximum Output Current
  • ±1% DC Accuracy Over Load, Line, and Temperature
  • 100mV Maximum Dropout at 1A Load
  • < 1µA Shutdown Supply Current
  • Stable with 4µF(min) Output Capacitance
  • Programmable Soft-Start Rate
  • Overcurrent and Overtemperature Protection
  • Output-to-Input Reverse-Current Protection
  • Power-OK Output
  • 3mm x 3mm 10-pin TDFN Package
  • AEC-Q100
  • -40°C to 125°C Operating Temperature
  • MAX25301A
    1A Automotive Low-Noise LDO Linear Regulator
    MAX25301A/MAX25301B Simplified Block Diagram MAX25301A/MAX25301B Simplified Functional Diagram MAX25301A Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • MAX25301B
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    MAX25301EVKIT

    Evaluation Kit for the MAX25301A/MAX25301B

    Features and Benefits

    • Evaluates the MAX25301A/MAX25301B IC in a 10-pin (3mm x 3mm) TDFN
    • 1.7V to 5.5V Input Range
    • 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25301B, On Board with Output Set to 3.3V)
    • 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25301A, with IC Replacement)
    • Up to 1A Output Current
    • Proven 2-Layer 1oz Copper PCB Layout
    • Demonstrates Compact Solution Size
    • Fully Assembled and Tested

    Product Details

    The MAX25301 evaluation kit (EV kit) evaluates the MAX25301A/MAX25301B IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides any output voltage range from 0.6V to 5.3V, and delivers up to 1A of current. The EV kit comes with the MAX25301BATB/V+ installed.

    Applications

    • Audio Systems
    • Automotive Electronics
    • High-Resolution Data Acquisition Systems

    MAX25301EVKIT
    Evaluation Kit for the MAX25301A/MAX25301B

    Latest Discussions

    No discussions on MAX25301A yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed