MAX25249D
PRODUCTIONFour-Output Mini PMICs for Camera Applications
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Multiple Functions for Small Size
- 1A Synchronous High-Voltage Buck Converter
- Input Voltage Range 5V to 36V
- 3V to 4V in 50mV Steps
- 5V Fixed Output Voltage
- Two Synchronous Low-Voltage Buck Converters
- OUT2 and OUT3 Provide up to 1.2A
- 0.8V to 3.9875V in 12.5mV Steps
- LDO for Camera Sensor; 50dB at 1kHz
- 2.2MHz Operation
- RESET Output – Push Pull or Open Drain
- High Precision
- ±1.5% Output Voltage Accuracy
- ±1.3% OV/UV Monitoring Accuracy
- Diagnostics and Features
- ASIL B Compliant
- Redundant Reference
- Robust for the Automotive Environment
- Current-Mode, Forced-PWM Operation
- Overtemperature and Short-Circuit Protection
- 3.5mm x 3.5mm, 20-Pin TQFN
- -40°C to +125°C Grade 1 Automotive Temperature Range
- AEC-Q100 Qualified
The MAX25249C/MAX25249D are high-efficiency, fouroutput PMICs that integrate three DC-DC converters and a high-PSRR LDO, with OV/UV monitoring on all outputs. OUT1 is a 1A high-voltage synchronous stepdown converter operating from power over coax or car battery. The OUT2 and OUT3 low-voltage synchronous step-down converters operate from OUT1 and provide a 0.8V to 3.9875V output voltage range. OUT2 can deliver 1.2A for high-megapixel cameras and high-speed serializers. OUT3 can deliver 1.2A to power the secondary rails of the imager, serializer, and MCU. OUT4 is a low-voltage, low-noise, high-PSRR LDO for imager power. All buck converters achieve ±1.5% output voltage accuracy over load, line, and temperature range. Overvoltage and undervoltage faults are monitored with ±1.3% accuracy around the set voltage, and errors are communicated through RESET.
The devices feature a 2.2MHz fixed-frequency PWM mode for better noise immunity and load-transient response. The high-frequency operation allows for the use of all ceramic capacitors and minimizes external components. The programmable spread-spectrum frequency modulation minimizes radiated electromagnetic emissions. Integrated low-RDS(ON) switches improve efficiency at heavy loads and make layout simpler than discrete solutions. Sequencing through the use of EN23 and EN4 pins and factorysettable output voltages increases flexibility for different image sensors and configurations. Other features include soft-start, overcurrent, and overtemperature protections. The MAX25249C/MAX25249D are compliant with ASIL B ratings and are specified for operation over the -40°C to +125°C automotive temperature range.
APPLICATIONS
- Surround-View Cameras
- Rear-View Cameras
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25249DTPR/VY+ | 20-Lead TQFN-CU (3.5mm x 3.5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX25249D yet. Have something to say?
Start a Discussion on EngineerZone®