MAX25221B
PRODUCTIONAutomotive 4-Channel TFT-LCD Power Supplies with VCOM Buffer
Industry's First High Integrated Automotive 4-Ch TFT Bias with I2C and VCOM
- Part Models
- 2
- 1ku List Price
- Starting From $4.62
Overview
- High Integration
- Synchronous Boost Provides AVDD of 4.2V to 10.5V at up to 200mA
- NAVDD Inverter Output at up to -200mA
- 15mA VGON Output (7.6V to 20.2V) from 3x Regulated Charge Pump
- VGOFF (-18.2V to -5.6V) from Regulated Charge Pump at up to -15mA (Charge-Pump Doubler)
- Controlled Sequencing during Power-On and Power-Off of All Rails
- VCOM Output Range +1V to -2.49V in 6.83mV Steps (MAX25221/B/C)
- NTC Input for Temperature Measurement/Compensation (MAX25221/B/C)
- Low EMI
- 420kHz/2.1MHz Switching Frequency with Spread Spectrum
- I2C Control/Diagnostic Interface with FLTB (Interrupt) Output
- UV Diagnostics on All Outputs
- Versatile
- Non-Volatile Output Voltage Settings on AVDD/NAVDD, VGON, VGOFF, VCOM, and Sequencing
- Supports Stand-Alone Operation Mode after Programming
- Compact 5mm x 5mm TQFN32 Package
- AEC-Q100 Grade 1
The MAX25220/MAX25221/MAX25221B/MAX25221C are a 4-channel TFT-LCD power IC that provides symmetrical positive AVDD and negative NAVDD supplies as well as VGON and VGOFF gate supplies. In addition, a VCOM buffer with output voltage range above and below ground and a temperature measurement block are integrated (MAX25221/B/C).
The device contains non-volatile memory so that the values of all outputs can be calibrated for the lifetime of the device (maximum five times).
Programming is carried out using the built-in I2C interface, which can also be used to read back diagnostic information. A stand-alone mode is also available.
The temperature sensor interface block measures the temperature optionally allowing the VCOM output voltage to be adjusted depending on the measured temperature.
The MAX25220/MAX25221/MAX25221B/MAX25221C are available in a TQFN package and operates in the -40°C to +125°C temperature range.
Applications
- Central Information Displays
- Infotainment Displays
- Instrument Clusters
Documentation
Data Sheet 1
Technical Articles 2
Video 1
Video Series 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25221BATJ/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX25221BATJ/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 7, 2021 - 2150 ASSEMBLY |
||
| MAX25221BATJ/V+ | PRODUCTION | |
| MAX25221BATJ/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 2
Evaluation Kits
Latest Discussions
No discussions on MAX25221B yet. Have something to say?
Start a Discussion on EngineerZone®