MAX22520

RECOMMENDED FOR NEW DESIGNS

One-Time Programmable (OTP) Industrial Sensor Output Driver

200mA OTP Output Driver Simplifies Post Production Configuration and Calibration

Viewing:

Overview

  • High Configurability Supports a Wide Range of Sensor Designs
    • Programmable Driver Configuration: High-Side (PNP), Low-Side (NPN), or Push-Pull
    • Programmable Driver Current Limit: 100mA (min), 200mA (min)
    • Programmable Linear Regulator Voltage: 3.3V (typ), 5V (typ)
    • Input Comparator with Programmable Thresholds
    • Digital Potentiometer with Programmable 6-bit Tap
    • PWM Oscillator with Programmable Duty Cycles
    • 4.75V/8V (min) to +36V Supply Voltage
    • Integrated LED Driver for Visual Feedback
  • Robust Design for Harsh Industrial Environments
    • Reverse Polarity Protection on DO, VCC, and GND
    • Short Circuit Protection on DO
    • Thermal Shutdown Protection
    • ±6kV IEC 61000-4-2 Air-Gap ESD Protection
    • ±6kV IEC 61000-4-2 Contact Discharge ESD Protection
    • ±1kV/500Ω IEC 61000-4-5 Surge Protection
    • -40°C to +105°C Operating Temperature Range
    • 1µF Capacitive Load Drive Capability
    • Fast Demagnetization of Inductive Loads
  • Small Form Factor for Compact Designs
    • Ultra-Small (2mm x 2.5mm) 20-bump WLP
MAX22520
One-Time Programmable (OTP) Industrial Sensor Output Driver
MAX22520: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX22520EVKIT

Evaluation Kit for the MAX22520

Features and Benefits

  • OTP Progammable Digital Output (DO)
  • 1-Wire Interface Terminals
  • Windows 10-Compatible Software
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22520 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX22520 OTP programmable digital output (DO).

The EV kit includes Windows® -compatible software that provides a graphical user interface (GUI) for exercising the test and programming features of the MAX22520. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Applications

  • Inductive and Magnetic Sensors
  • Industrial Binary Sensors
  • Proximity Switches

MAX22520EVKIT
Evaluation Kit for the MAX22520

Latest Discussions

No discussions on MAX22520 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed