Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- OTP Progammable Digital Output (DO)
- 1-Wire Interface Terminals
- Windows 10-Compatible Software
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX22520 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX22520 OTP programmable digital output (DO).
The EV kit includes Windows® -compatible software that provides a graphical user interface (GUI) for exercising the test and programming features of the MAX22520. The EV kit is connected to a PC through a USB-A-to-micro-B cable.
Applications
- Inductive and Magnetic Sensors
- Industrial Binary Sensors
- Proximity Switches
Applicable Parts
Documentation & Resources
-
MAX22520EVKIT: Evaluation Kit for the MAX22520 Data Sheet (Rev. 0)2/4/2020PDF638K
-
MAX22520EVKIT ODB Files - Design Files10/10/2022ZIP1M