MAX22519

RECOMMENDED FOR NEW DESIGNS

Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

Simplifies Isolated Diagnostic Monitoring

Viewing:

Overview

  • Robust Protection in Small Footprint
    • Integrated Isolated Field-Side Supply
    • Integrated Galvanic Digital Isolation
    • Integrated Surge and Short Protection with External Series Resistor
      • 24VAC Short Protection
      • ±1kV Line-to-Ground and ±2kV Line-to-Line Surge Tolerance (1.2/50µs Waveform)
    • Compact 8-Pin Wide-Body SOIC Package (5.5mm Creepage)
  • Robust Galvanic Isolation of Digital Signals
    • 3.5kVRMS Isolation Voltage for 60s (VISO)
    • 445VRMS Continuous Working Voltage (VIOWM)
  • Design Flexibility
    • 220μA Field-Side Supply External Load Capability
    • 3V to 5.5V Logic-Side Supply
    • -40°C to +125°C Operating Temperature Range
MAX22519
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator
MAX22517, MAX22518, MAX22519: Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX22518EVKIT

Evaluation Kit for the MAX22517/MAX22518/MAX22519

Features and Benefits

  • Self-Generated Isolated Field-Side Supply VDDF
  • 2 Unidirectional Channels with Input Charge Pumps (MAX22517 and MAX22518) and Open-Drain Outputs (MAX22518 and MAX22519)
  • Surge and Short Protection with Onboard Components
    • 24VAC Short Protection
    • ±1kV Line-to-Ground and ±2kV Line-to-Line Surge Tolerance (1.2/50µs Waveform)
  • Terminal Blocks and Test Points for Easy Connection to External Equipment
  • Single Logic-Side Supply VDDL, Range from 3V to 5.5V
  • Guaranteed Up to 3.5kVRMS Isolation for 60s
  • -40°C to +125°C Temperature Range
  • Proven PCB Layout

Product Details

The MAX22518 evaluation kit (EV kit) provides a proven design to evaluate the MAX22517–MAX22519 family of self-powered, dual-channel, 3.5kVRMS digital isolators. The EV kit allows easy access to both channels through either terminal blocks or test points. The isolated field-side supply VDDF can also be accessed using the test points. The EV kit includes necessary external components to demonstrate the device’s surge performance (1.2/50µs) up to ±1kV between input and field ground (differential), or up to ±2kV between inputs (common mode).

The MAX22518 EV kit is designed to support all three variants in the MAX22517–MAX22519 family. Jumpers on the logic-side outputs (OUT1L and OUT2L) allow to connect or disconnect the pullup resistors, depending on whether U1 has open-drain or push-pull outputs. The evaluation board comes with the wide-body 8-pin SOIC package type with 5.5mm creepage and clearance. See Table 1 for EV kit details.

The MAX22518 EV kit (MAX22518EVKIT#) is fully assembled and tested, and comes populated with the MAX22518AWA+ (Figure 1). The board also supports the MAX22517AWA+ and MAX22519AWA+, but requires the user to replace U1. See Table 1 and Evaluate MAX22517 and MAX22519 on MAX22518EVKIT# section for details.

The EV kit is powered from a single power supply on the logic side, VDDL, in range from 3V to 5.5V. The field-side supply, VDDF, is generated by the device and has a nomi- nal voltage of 3.3V. The logic-side ground (GNDL) and field-side ground (GNDF) are isolated and can have con- tinuous working voltage difference up to 445VRMS. For evaluating the electrical parameters of the devices without any isolation between the two sides, a common ground can be shared between GNDL and GNDF.

Note: When ordering an EV kit, if the desired device is not the MAX22518AWA+, request samples of the desired MAX22517–MAX22519 IC that can be soldered to the PCB.

Applications

  • Building Automation
  • Industrial IoT
  • Industrial Networking Systems
  • Medical Equipment

MAX22518EVKIT
Evaluation Kit for the MAX22517/MAX22518/MAX22519
MAX22518EVKIT: Board Photo

Latest Discussions

No discussions on MAX22519 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed