MAX22506E
PRODUCTION50Mbps Half-Duplex RS-485/RS-422 Transceiver with High EFT Immunity
50Mbps RS-485/RS-422 Transceivers with High EFT Immunity
- Part Models
- 4
- 1ku List Price
- Starting From $2.27
Overview
- High-Speed Operation over Long Distances
- Up to 50Mbps Data Rate
- High Receiver Sensitivity
- Wide Receiver Bandwidth
- Symmetrical Receiver Thresholds
- Integrated Protection Increases Robustness
- -15V to +15V Common-Mode Range
- ±15kV ESD Protection (Human Body Model)
- ±7kV IEC 61000-4-2 Air-Gap ESD Protection
- ±6kV IEC 61000-4-2 Contact Discharge ESD Protection
- Withstands Over ±4kV EFT
- Driver Outputs are Short-Circuit Protected
- Flexibility for Many Different Applications
- 3V to 5.5V Supply Range
- Low 5μA (max) Shutdown Current
- Available in 8-pin SOIC and μMAX Packages
- -40°C to +125°C Operating Temperature Range
The MAX22506E ESD-protected RS-485/RS-422 transceiver is optimized for high-speed communication up to 50Mbps. This transceiver features integrated hot-swap protection and a fail-safe receiver, ensuring a logic-high on the receiver output when input signals are shorted or open for longer than 10μs (typ). Additionally, a large receiver hysteresis improves noise rejection and signal integrity.
The MAX22506E is designed to operate in harsh industrial environments and is optimized for robust communication in environments with high levels of electromagnetic interference (EMI). The MAX22506E is available in an 8-pin SOIC and an 8-pin μMAX package. The transceiver operates over the -40°C to +125°C temperature range.Applications
- Motion Control
- Encoder Interfaces
- Field Bus Networks
- Industrial Control Systems
- Backplane Busses
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22506EASA+ | SOIC_N | ||
| MAX22506EASA+T | SOIC_N | ||
| MAX22506EAUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX22506EAUA+T | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.