MAX22500E
PRODUCTION100Mbps Half-Duplex RS-485/RS-422 Transceivers for Long Cables
Industry's Fastest RS-485 Transceivers with Preemphasis Improve Robust Communications with Longer Cables
- Part Models
- 2
- 1ku List Price
- Starting From $5.82
Overview
- High-Speed Operation Over Long Distances
- Up to 100Mbps Data Rate
- Integrated Preemphasis Extends Cable Length (MAX22500E)
- High Receiver Sensitivity
- Wide Receiver Bandwidth
- Symmetrical Receiver Thresholds
- Integrated Protection Increases Robustness
- -15V to +15V Common Mode Range
- ±15kV ESD Protection (Human Body Model)
- ±7kV IEC 61000-4-2 Air-Gap ESD Protection
- ±6kV IEC 61000-4-2 Contact Discharge ESD Protection
- Withstands up to ±4kV EFT
- Driver Outputs are Short-Circuit Protected
- Flexibility for Many Different Applications
- 3V to 5.5V Supply Range
- Low Voltage Logic Supply Down to 1.6V (MAX22500E)
- Low 5µA (max) Shutdown Current
- Available in 8-pin or 10-pin TDFN Package and an 8-pin µMAX Package
- -40°C to +125°C Operating Temperature Range
The MAX22500E/MAX22501E half-duplex ESD-protected RS-485/RS-422 transceivers are optimized for high-speed (up to 100Mbps) communication over long cables.These transceivers feature integrated hot-swap protection and a fail-safe receiver, ensuring a logic-high on the receiver output when input signals are shorted or open for longer than 10µs (typ).
The MAX22500E features integrated preemphasis circuitry that extends the distance and increases the data rate of reliable communication by reducing inter-symbol interference(ISI) caused by long cables. The MAX22500E features a flexible logic interface down to 1.6V.
The MAX22501E operates without preemphasis and is powered from a 3V to 5.5V supply.
The MAX22500E is available in a 10-pin TDFN-EP package. The MAX22501E is available in a 8-pin TDFN-EP package and an 8-pin µMAX package. Both transceivers operate over the -40°C to +125°C ambient temperature range.
Also see the MAX22502E Full-Duplex RS-485/RS-422 Transceiver ›
Applications
- Backplane Busses
- Encoder Interfaces
- Field Bus Networks
- Industrial Control Systems
- Motion Control
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 3
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22500EATB+ | LFCSP | ||
| MAX22500EATB+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 3 | ||
| MAX3292 | PRODUCTION | RS-485/RS-422 Transceivers with Preemphasis for High-Speed, Long-Distance Communication |
| MAX22502E | PRODUCTION | 100Mbps Full-Duplex RS-485/RS-422 Transceiver for Long Cables |
| MAX22501E | PRODUCTION | 100Mbps Half-Duplex RS-485/RS-422 Transceivers for Long Cables |