Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates From a Single 3V to 5V Supply
- Terminal Block and RJ45 Connectors for Easy RS-485/RS-422 Evaluation
- Fully Assembled and Tested
Product Details
The MAX22501E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX22501E half-duplex, high speed RS-485/RS-422 transceiver. The EV kit operates from a single 3V to 5V supply and includes selectable on-board termination.
Applications
- Backplane Busses
- Encoder Interfaces
- Field Bus Networks
- Industrial Control Systems
- Motion Control
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX22501EEVKIT: Evaluation Kit for the MAX22501E Data Sheet (Rev. 0)11/6/2017PDF587K
-
MAX22501EEVKIT ODB File - Design Files11/14/2023TGZ2M