MAX20481
MAX20481
PRODUCTIONFour- to Seven-Input Automotive Power-System Monitor Family
Industry's Only Auto-Qualified, ASIL-B Power-System Monitor with Windowed Watchdog
- Part Models
- 6
- 1ku List Price
- Starting From $1.79
Viewing:
Overview
- Small Solution
- 2.35V to 5.50V Operating Supply Voltage
- No External Component Required
- 150µA Operating Current
- High Precision
- Selectable 102.5% to 110% OV Monitors
- Selectable 97.5% to 90% UV Monitors
- ±1% Accuracy
- 0.5% Step Size
- ASIL B Compliance
- Highly Integrated
- Five Fixed-Voltage Monitoring Inputs
- Two Differential DVS Tracking-Voltage Monitoring Inputs with Remote-Ground Sense
- Windowed Watchdog with Disable Pin for SoC Programming
- Error-Correcting Code (ECC) on Internal OTP
- Factory-Programmable Active-Low RESET Pin
- 16-Pin Side-Wettable TQFN with Exposed Pad (3mm x 3mm)
- AEC-Q100 Qualified
- -40°C to +125°C Operating Temperature
The MAX20481 is a complete ASIL-compliant SoC power system monitor with up to seven voltage-monitor inputs. Each input has factory OTP programmable OV/UV thresholds of between 2.5% and 10% with ±1% accuracy. Two of the inputs have a separate remote ground-sense input for use with high-current SoC supplies.
The MAX20481 contains a factory-programmable windowed watchdog with digital input pins for both refreshing and disabling the watchdog. The active-low RESET pin of the device can be set at the factory to assert under a variety of conditions.
The MAX20481 significantly reduces system size and component count while improving reliability compared to separate ICs or discrete components. The MAX20481 meets ASIL B reliability levels in a standalone application. The device is designed to operate from -40°C to +125°C ambient temperature.
Applications
- Automotive ADAS Systems
- Autonomous Driving Processing Systems
- Power System Supervision and MCU/SoC Montioring
- Remote Sensor Modules
Documentation
Data Sheet 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20481AATEC/VY+ | LFCSP | ||
| MAX20481AATEC/VY+T | LFCSP | ||
| MAX20481BATEA/VY+ | LFCSP | ||
| MAX20481BATEA/VY+T | LFCSP | ||
| MAX20481CATEA/VY+ | LFCSP | ||
| MAX20481CATEA/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20481AATEC/VY+ | PRODUCTION | |
| MAX20481AATEC/VY+T | PRODUCTION | |
| MAX20481BATEA/VY+ | PRODUCTION | |
| MAX20481BATEA/VY+T | PRODUCTION | |
| MAX20481CATEA/VY+ | PRODUCTION | |
| MAX20481CATEA/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20481 yet. Have something to say?
Start a Discussion on EngineerZone®