MAX20479
MAX20479
RECOMMENDED FOR NEW DESIGNSTwo/Three-Input Automotive Voltage Monitor with Watchdog
ASIL-B 2-3 Automotive Input Voltage Monitor with Watchdog
- Part Models
- 5
- 1ku List Price
- Starting From $0.76
Viewing:
Overview
- Small Solution
- 2.35V to 5.50V Operating Supply Voltage
- Only One External Component Required
- 125μA Operating Current
- High Precision
- Selectable 102.5% to 110% OV Monitors
- Selectable 97.5% to 90% UV Monitors
- ±0.8% Accuracy
- 0.5% Step Size
- ASIL B Compliance
- Highly Integrated
- MAX20479A/C - Two Voltage Monitoring Inputs
- MAX20479B/D - Three Voltage Monitoring Inputs
- Windowed Watchdog
- OTP Configuration with Error-Correcting Code
- Programmable RESET1 and RESET2 Pins
- 10-Pin, Side-Wettable TDFN with Exposed Pad (3mmx 3mm) (Two Different Package Options)
- AEC-Q100 Qualified
- -40°C to +125°C Operating Temperature
The MAX20479 is a complete ASIL B-compliant system-on-a-chip (SoC) voltage monitor with two or three voltage monitor inputs. Inputs 1 and 2 can be configured to monitor a voltage between 0.5V and 3.6875V in 12.5mV steps, while input 3 can be configured to monitor a voltage between 0.5V to 5.6V in 20mV steps. Each input has programmable OV/UV thresholds of between 2.5% and 10% with ±0.8% accuracy. The MAX20479 also contains a programmable windowed watchdog.
The MAX20479 significantly reduces system size and component count while improving reliability, compared to separate ICs or discrete components. The device is designed to operate over the ambient temperature range of -40°C to +125°C.
APPLICATIONS
- Advanced Driver-Assistance Systems
- Autonomous Driving Processing Systems
- Remote Sensor Modules
- Power System Supervision and Microcontroller Unit/System-on-a-Chip Monitoring
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20479AATBA/VY+ | LFCSP | ||
| MAX20479AATBA/VY+T | LFCSP | ||
| MAX20479AATBF/VY+ | LFCSP | ||
| MAX20479DATBC/VY+ | T1033Y+5C | ||
| MAX20479DATBC/VY+T | T1033Y+5C |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 5, 2026 - 2026-0072 DESIGN |
||
| MAX20479AATBA/VY+ | PRODUCTION | |
| MAX20479AATBA/VY+T | PRODUCTION | |
| MAX20479AATBF/VY+ | PRODUCTION | |
| MAX20479DATBC/VY+ | PRODUCTION | |
| MAX20479DATBC/VY+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20479AATBA/VY+ | PRODUCTION | |
| MAX20479AATBA/VY+T | PRODUCTION | |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20479 yet. Have something to say?
Start a Discussion on EngineerZone®