MAX20463A
RECOMMENDED FOR NEW DESIGNSUSB Type-A to Type-C Port Converter with Protection
Convert Your Type-A USB Port to a USB Type-C Port with This Tiny Solution
- Part Models
- 3
- 1ku List Price
- Starting From $1.36
Overview
- Designed to USB Type-C R1.3 Specification with integrated VBUS Discharge
- USB Type-C 1.5A and 3.0A DFP Controller
- Type-C Current Limit Reduction with VBUS Dropout
- Designed for Cooperative Protection with Head-Unit Protector
- Short-to-Battery and Short-to-Ground Survival on HVBUS for Upstream Protector to Handle
- Accurate USB Bus Forward Current Threshold
- Low RON 28mΩ (typ) USB Power Switch
- Robust Design Keeps Vehicle System and Portable Devices Safe in Automotive Environment
- Optional Shield Short-to-Battery Detection and External FET Control
- Short-to-BUS Protection on Protected CC1 and CC2 Outputs
- IEC 61000-4-2 Level-4 ESD Protection (HVBUS, CC1, CC2, SENSE)
- 3mm x 3mm 12-Pin TDFN Package
- -40°C to +105°C Operating Temperature Range
- AEC-Q100 Qualified
The MAX20463 is a small, integrated USB Type-C® Downstream-Facing Port (DFP) solution used to convert an existing USB-A head-unit captive-cable port to a head-unit USB Type-C captive-cable port. When the MAX20463 is designed into an automotive module at the end of the cable, then the existing upstream head-unit USB-A solution and the existing USB-A captive-cable housing can be reused.
The device protection features include ±15kV/±8kV IEC 61000-4-2 ESD on CC1/CC2, and IEC ESD with short-to-battery (18V) on SENSE/HVBUS. The MAX20463A senses a short of the passenger cable shield to car battery, preventing damage to the port. Short-to-ground and short-to-battery survival are also provided on the HVBUS signal and defined to operate in concert with the existing head-unit USB-A charger/protector, allowing coordinated fault detection and reporting to the head-unit USB host.
The MAX20463 is available in a small, 3mm x 3mm, 12-pin TDFN package, using very few external components.
Applications
- Automotive Downstream USB Modules
- Automotive USB Captive-Cable Housing
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20463AGTCA/V+ | Thin Dual Flatpack No Leads | ||
| MAX20463AGTCB/V+ | Thin Dual Flatpack No Leads | ||
| MAX20463AGTCB/V+T | Thin Dual Flatpack No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20463AGTCA/V+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20463A yet. Have something to say?
Start a Discussion on EngineerZone®