MAX20461
RECOMMENDED FOR NEW DESIGNSAutomotive High-Current Step-Down Converter with USB-C Protection/Host Charger
Industry's First Automotive Single Chip USB Type-C Charge Enumerator with Buck Converter
- Part Models
- 10
- 1ku List Price
- Starting From $2.70
Overview
- One-Chip Type-C Solution Directly from Car Battery to Portable Device
- MAX20461: USB Type-C Compliant DFP Controller with VCONN Protection
- MAX20461A: USB Type-C Compliant DFP Controller
- 1GHz Bandwidth USB 2.0 Data Switches
- 4.5V to 28V Input (40V Load Dump), Synchronous Buck Converter
- 5V to 7V, 3A Output Capability
- Optimal USB Charging and Communication for Portable Devices
- User-Programmable Voltage Gain Adjusts Output for Up to 474mΩ Cable Resistance
- User-Programmable USB Current Limit
- Type-C Cable Orientation Indicator for USB3 Applications
- Supports USB BC1.2 CDP and SDP Modes
- Compatible with USB On-the-Go Specification and Apple CarPlay®
- Low-Noise Features Prevent Interference with AM Band and Portable Devices
- Fixed-Frequency 310kHz to 2.2MHz Operation
- Fixed-PWM Option at No Load
- Spread Spectrum for EMI Reduction
- SYNC Input/Output for Frequency Parking
- Robust Design Keeps Vehicle System and Portable Device Safe in an Automotive Environment
- Short-to-Battery Protection on VBUS, HVD± Pins
- CC1 and CC2 Tolerant to 20V Transients
- Advanced Diagnostics Through I²C Bus
- ±25kV Air/±8kV Contact ISO 10605 (330pF, 2kΩ)*
- ±15kV Air/±8kV Contact IEC 61000-4-2 (150pF, 330Ω)*
- ±15kV Air/±8kV Contact (330pF, 330Ω)*
- Overtemperature Protection, Warning, and Intelligent Current Foldback
- -40°C to +125°C Operating Temperature Range
The MAX20461 combines a 3A high-efficiency, automotive-grade, step-down converter, a USB Type-C/BC1.2 host charger emulator, and high-bandwidth USB protection switches for automotive USB 2.0 host applications. The device also includes a USB load current-sense amplifier and a configurable feedback-adjustment circuit that provides automatic USB voltage compensation for voltage drops in captive cables often found in automotive applications. The device limits the USB load current using both a fixed internal peak-current threshold and a user-configurable external current-sense USB load threshold.
The MAX20461 is optimized for high-frequency operation and includes programmable frequency selection from 310kHz to 2.2MHz, allowing optimization of efficiency, noise, and board space based on the application requirements. The fully synchronous DC-DC converter integrates high-side and low-side MOSFETs with an external SYNC input/output, and can be configured for spread-spectrum operation.
The MAX20461 allows flexible configuration and advanced diagnostic options for both standalone and supervised applications. The device can be programmed using either external programming resistors and/or internal I²C registers through the I²C bus.
The MAX20461 is available in a small, 5mm x 5mm 32-pin TQFN package. It is designed to minimize required external components and layout area.
Applications
- Automotive Connectivity/Telematics
- Automotive Radio and Navigation
- USB Port for Host and Hub Applications
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20461AATJM/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20461AATJM/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20461AATJM/VY+ | LFCSP | ||
| MAX20461AATJM/VY+T | LFCSP | ||
| MAX20461AATJP/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20461AATJP/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20461ATJA/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20461ATJA/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20461ATJD/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20461ATJD/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 25, 2022 - 2254 WAFER FAB |
||
| MAX20461AATJM/V+ | PRODUCTION | |
| MAX20461AATJM/V+T | PRODUCTION | |
| MAX20461AATJM/VY+ | PRODUCTION | |
| MAX20461AATJP/V+ | PRODUCTION | |
| MAX20461AATJP/V+T | PRODUCTION | |
| MAX20461ATJA/V+ | PRODUCTION | |
| MAX20461ATJA/V+T | PRODUCTION | |
| MAX20461ATJD/V+ | PRODUCTION | |
| MAX20461ATJD/V+T | PRODUCTION | |
|
Apr 27, 2024 - 2419B ASSEMBLY |
||
| MAX20461AATJM/VY+ | PRODUCTION | |
| MAX20461AATJM/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20461 yet. Have something to say?
Start a Discussion on EngineerZone®