MAX20446C
MAX20446C
PRODUCTIONAutomotive 6-Channel Backlight Driver with Boost/SEPIC Controller and Hybrid Dimming
6-Channel 130mA LED Driver Provides Full Diagnostics and Hybrid Dimming
- Part Models
- 2
- 1ku List Price
- Starting From $3.95
Viewing:
Overview
- Wide Voltage-Range Operation
- Operates down to 4.2V Supply after Startup
- Survives Load Dump up to 52V
- High Integration
- Complete 6-Channel Solution Including Boost Controller
- All Settings Performed with External Components, No Need for Microcontroller Intervention
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz Using PWM Dimming
- Complete Fault Protection
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN Package
The MAX20446C is a 6-channel backlight driver with boost controller for automotive displays. The integrated current outputs can sink up to 130mA LED current each. The device accepts a wide 4.5V to 36V input voltage range and withstands automotive load-dump events.
The internal current-mode switching DC-DC controller supports boost or SEPIC topologies, and operates in the 400kHz to 2.2MHz frequency range. Integrated spread spectrum helps reduce EMI. An adaptive output-voltage control scheme minimizes power dissipation in the LED current-sink paths.
The device features pulse-width modulation (PWM) dimming and hybrid dimming. In either case, the minimum pulse width is 500ns. Optional phase-shifted dimming of the strings is incorporated for lower EMI.
The MAX20446C is exceptionally easy to configure using a single resistor on the SET pin.
The device is available in a 24-pin TQFN package and operates over the -40°C to +125°C temperature range.
Applications
- Infotainment Displays
- Central Information Displays
- Instrument Clusters
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20446CATGA/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20446CATGA/V+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 24, 2023 - 2354 WAFER FAB |
||
| MAX20446CATGA/V+ | PRODUCTION | |
| MAX20446CATGA/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX20446C yet. Have something to say?
Start a Discussion on EngineerZone®