MAX20446

PRODUCTION

Automotive 6-Channel Backlight Driver with Boost/SEPIC Controller and I2C Interface

6-Channel 120mA LED Driver Provides Full Diagnostics and Hybrid Dimming thru I2C

Viewing:

Overview

  • Wide-Voltage-Range Operation
    • Operates Down to 4V Supply After Startup
    • Survives Load Dump Up to 52V
  • High Integration
    • Complete 6-Channel Solution Including Boost Controller
    • I2C Control for Minimum Parts Count
  • Robust and Low EMI
    • Spread-Spectrum Oscillator
    • Phase Shifting
    • 400kHz to 2.2MHz Switching-Frequency Range
    • Fail-Safe Operation Mode Using the FSEN Pin
  • Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
    • Dimming Ratio > 10000:1 Using Hybrid Dimming
    • 10000:1 Dimming Ratio at 200Hz using PWM Dimming
  • Complete Diagnostics
    • LED Open/Short Detection and Protection
    • Boost Output Undervoltage and Overvoltage
    • Boost Voltage
    • Individual String LED Current
    • Thermal Shutdown
  • Compact (4mm x 4mm) 24-Pin TQFN Package
MAX20446
Automotive 6-Channel Backlight Driver with Boost/SEPIC Controller and I2C Interface
MAX20446: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX20446EVKIT

Evaluation Kit for the MAX20446

Features and Benefits

  • Demonstrates Robustness of the MAX20446
  • Wide 4.5V to 36V Input Operating Range (Up to 52V Load Dump)
  • Powers HB LEDs (Up to Six Strings) for Medium-to- Large-Sized LCD Displays in Automotive and Display Backlight Applications
  • 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option
  • Phase-Shift Dimming Option
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
  • Demonstrates Wide Dimming Ratio
  • Demonstrates Fail-Safe Operation
  • I2C Programmability
  • Dedicated GUI
  • Proven PCB Layout and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX20446 evaluation kit (EV kit) demonstrates the MAX20446 integrated 6-channel high-brightness (HB) LED backlight driver with boost/SEPIC controller and I2C interface for automotive displays.

The EV kit operates from a DC supply voltage between 4.5V and 36V and the switching frequency can be set either at 2.2MHz or at 400kHz. The EV kit operates in I2C mode only. Spread-spectrum mode (SSM) is enabled by default for EMI improvement, but can be disabled by acting on a register bit. The EV kit demonstrates phase-shifted pulse-width modulation (PWM) dimming. Dimming can be performed externally using a PWM signal applied to the DIM PCB pad, or internally by programming the desired dimming frequency and individual duty cycle through I2C. The hybrid dimming feature can be enabled through a register bit to reduce EMI. The EV kit also demonstrates short-LED, open-LED, boost output undervoltage, as well as overvoltage- and overtemperature-fault protection.

For operation at switching frequencies other than 2.2MHz or 400kHz, the external components should be chosen according to the calculations in the MAX20446 IC data sheet.

The EV kit provides an I2C interface that can operate in conjunction with the Maxim command module (MINIQUSB+*) or a third-party I2C master. The EV kit also includes, Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

*Note: To be ordered separately.

Applications

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

MAX20446EVKIT
Evaluation Kit for the MAX20446

Latest Discussions

Recently Viewed