MAX20444
MAX20444
NOT RECOMMENDED FOR NEW DESIGNSAutomotive 4-Channel 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface
4-Channel 130mA LED Driver Provides Full Diagnostics and Hybrid Dimming thru I2C
- Part Models
- 4
- 1ku List Price
- price unavailable
Viewing:
Overview
- Wide-Voltage-Range Operation
- Operates Down to 4V Supply after Startup
- Survives Load Dump up to 52V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Fail-Safe Operation Mode Using the FSEN Pin
- Versatile Dimming Scheme Allows Hybrid or
PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz using PWM Dimming
- Complete Diagnostics
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Boost Voltage
- Individual String LED Current
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages
The MAX20444 is a 4-channel backlight driver with boost controller for automotive displays. The integrated current outputs can sink up to 130mA LED current each. The device accepts a wide 4.5V to 36V input voltage range and withstands direct automotive load-dump events.
The internal current-mode switching DC-DC controller supports boost or SEPIC topologies and operates in the frequency range 400kHz to 2.2MHz. Integrated spread spectrum helps reduce EMI. An adaptive output-voltage control scheme minimizes power dissipation in the LED current-sink paths.
The device features I2C-controlled pulse-width modulation (PWM) dimming and hybrid dimming. In either case the minimum pulse width is 500ns. Phase-shifted dimming of the strings is incorporated for lower EMI.
Comprehensive diagnostic information is also available via the I2C interface, while stand-alone operation is also supported.
The MAX20444 is available in a 24-pin TQFN or 24-pin side-wettable TQFN (SWTQFN) package and operates over the -40°C to +125°C temperature range.
Applications
- Central Information Displays
- Infotainment Displays
- Instrument Clusters
Documentation
Technical Articles 3
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20444ATG/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20444ATG/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20444ATG/VY+ | LFCSP | ||
| MAX20444ATG/VY+T | LFCSP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX20444B
Software Development 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX20444 yet. Have something to say?
Start a Discussion on EngineerZone®