MAX20430
RECOMMENDED FOR NEW DESIGNSFour-Output Mini PMIC for Safety Applications
ASIL-C Compliant PMIC with Watchdog for ADAS Applications
- Part Models
- 22
- 1ku List Price
- Starting From $5.16
Overview
- Multiple Functions for Small Size
- Synchronous High-Voltage Buck Converter up to 2.5A
- Input Voltage Range 3.5V to 40V
- Output Voltage of 3.3V
- 5V, Synchronous 500mA Boost Converter
- Dual Synchronous Buck Converters up to 3A
- 0.8V to 3.9875V in 12.5mV Steps
- Flexible Power Sequencer for OUT2, OUT3, and OUT4
- Programmable Challenge/Response or Windowed Watchdog
- Two Free Programmable UV/OV Voltage Monitors
- 0.8V to 3.9875V in 12.5mV Steps
- I2C Fast Mode Plus-Compatible Interface with Packet Error-Checking Option (PEC)
- 2.1MHz Internal Operation with Spread-Spectrum Option
- RESET Output
- Current-Mode, Forced-PWM Operation
- Synchronous High-Voltage Buck Converter up to 2.5A
- High Precision for ASIL Applications
- ±1.5% Output Voltage Accuracy
- ±1% OV/UV Monitoring
- Diagnostics and Redundant Circuits
- ASIL C Compliant
- Redundant Reference
- BIST Diagnostics
- Fail Safe on Open Pins
- Shorted Pin Detection on Active-Low RESET
- Mount ID Location Detection
- Robust for the Automotive Environment
- Overtemperature and Short-Circuit Protection
- 5mm × 5mm Side-Wettable TQFN Package
- −40°C to +125°C Grade 1 Automotive Temperature Range
The MAX20430 is a high-efficiency, four-output DC-DC converter and windowed watchdog. OUT1 is a synchronous step-down converter that converts vehicle battery voltage to 3.3V at up to 2.5A. OUT3 boosts OUT1 to 5V at up to 500mA, while OUT2 and OUT4 low-voltage synchronous step-down converters operate from OUT1 and provide a 0.8V to 3.9875V output voltage range at up to 3A. All outputs achieve ±1.5% output error over load, line, and temperature range.
The device features 2.1MHz fixed-frequency PWM mode for all DC-DC outputs for better noise immunity and load-transient response. The 2.1MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The programmable spread-spectrum frequency modulation minimizes radiated electromagnetic emissions. Integrated low RDSON switches improve efficiency at heavy loads and make the layout much simpler with respect to discrete solutions.
The device is offered with factory-preset output voltages. Other features include soft-start, overcurrent, and overtemperature protections.
Applications
- ADAS
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20430ATIA/VY+ | LFCSP | ||
| MAX20430ATIA/VY+T | LFCSP | ||
| MAX20430ATIBB/VY+ | LFCSP | ||
| MAX20430ATIBB/VY+T | LFCSP | ||
| MAX20430ATIC/VY+ | LFCSP | ||
| MAX20430ATIC/VY+T | LFCSP | ||
| MAX20430ATIE/VY+ | LFCSP | ||
| MAX20430ATIE/VY+T | LFCSP | ||
| MAX20430ATIG/VY+ | LFCSP | ||
| MAX20430ATIG/VY+T | LFCSP | ||
| MAX20430ATIH/VY+ | LFCSP | ||
| MAX20430ATIH/VY+T | LFCSP | ||
| MAX20430ATII/VY+ | LFCSP | ||
| MAX20430ATII/VY+T | LFCSP | ||
| MAX20430ATIJ/VY+ | LFCSP | ||
| MAX20430ATIJ/VY+T | LFCSP | ||
| MAX20430ATIP/VY+ | LFCSP | ||
| MAX20430ATIP/VY+T | LFCSP | ||
| MAX20430ATIR/VY+ | LFCSP | ||
| MAX20430ATIR/VY+T | LFCSP | ||
| MAX20430ATIZ/VY+ | LFCSP | ||
| MAX20430ATIZ/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 26, 2023 - 2366 DESIGN WAFER FAB |
||
| MAX20430ATIA/VY+ | PRODUCTION | |
| MAX20430ATIA/VY+T | PRODUCTION | |
| MAX20430ATIBB/VY+ | PRODUCTION | |
| MAX20430ATIBB/VY+T | PRODUCTION | |
| MAX20430ATIC/VY+ | PRODUCTION | |
| MAX20430ATIC/VY+T | PRODUCTION | |
| MAX20430ATIE/VY+ | PRODUCTION | |
| MAX20430ATIE/VY+T | PRODUCTION | |
| MAX20430ATIG/VY+ | PRODUCTION | |
| MAX20430ATIG/VY+T | PRODUCTION | |
| MAX20430ATIH/VY+ | PRODUCTION | |
| MAX20430ATII/VY+ | PRODUCTION | |
| MAX20430ATII/VY+T | PRODUCTION | |
| MAX20430ATIJ/VY+ | PRODUCTION | |
| MAX20430ATIJ/VY+T | PRODUCTION | |
| MAX20430ATIP/VY+ | PRODUCTION | |
| MAX20430ATIP/VY+T | PRODUCTION | |
| MAX20430ATIR/VY+ | PRODUCTION | |
| MAX20430ATIR/VY+T | PRODUCTION | |
|
Nov 2, 2020 - 2099 ELECTRICAL DATASHEET |
||
| MAX20430ATIA/VY+ | PRODUCTION | |
| MAX20430ATIA/VY+T | PRODUCTION | |
| MAX20430ATIBB/VY+ | PRODUCTION | |
| MAX20430ATIC/VY+T | PRODUCTION | |
| MAX20430ATIG/VY+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.