MAX20419
RECOMMENDED FOR NEW DESIGNSHigh-Efficiency, 3-Output, Low-Voltage DC-DC Converter
Small Automotive PMIC for ADAS Applications Requiring ASIL
- Part Models
- 25
- 1ku List Price
- Starting From $6.31
Overview
- Multiple Functions for Small Size
- Synchronous 750mA Boost Converter
- Fixed at 5V Output
- Dual Synchronous Buck Converters up to 3.6A
- Factory Configurable from 0.8V to 3.8V in 25mV Steps
- Programmable Windowed Watchdog
- 3.0V to 5.5V Operating Supply Voltage
- 2.2MHz Operation
- Individual RESET_ Outputs
- High-Precision Performance
- ±1.9% Output-Voltage Accuracy (OUT1) and ±1.4% Output-Voltage Accuracy (OUT2, OUT3)
- ±1.3% OV/UV Monitoring (OUT1–OUT3, PV)
- Excellent Load-Transient Performance
- Diagnostics and Redundant Circuits
- ASIL C Compliant
- Redundant Reference
- Fail Safe on Open Pins
- Shorted Pin Detection on RESET1–RESET3
- Input Overvoltage Detection
- Robust for the Automotive Environment
- Current Mode, Forced-PWM, and Skip Operation
- Overtemperature and Short-Circuit Protection
- 24-Pin (4mm x 4mm) TQFN with Exposed Pad
- -40°C to +125°C Automotive Temperature Range
The MAX20419 is a high-efficiency, 3-output, low-voltage DC-DC converter IC. OUT1 boosts the input supply to 5V at up to 750mA, while two synchronous step-down converters operate from a 3.0V to 5.5V input voltage range and provide a 0.8V to 3.8V output voltage range at up to 3.6A. The boost converter achieves ±1.9% and the buck converters achieve ±1.4% output error over load, line, and temperature range. The IC features a 2.2MHz fixed-frequency pulse-width modulation (PWM) mode for better noise immunity and load-transient response, and a pulse-frequency-modulation mode (skip) for increased efficiency during light-load operation. The 2.2MHz frequency operation allows the use of all-ceramic capacitors and minimizes external components. The programmable spread-spectrum frequency modulation minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads, and make the layout a much simpler task with respect to discrete solutions.
The IC is offered with factory-preset output voltages (see the Ordering Information/Selector Guide for available options). Other features include soft-start, overcurrent, and overtemperature protections. The MAX20419 also has several redundancy and diagnostic features for compatibility with ASIL-rated applications.
Applications
- Advanced Driver-Assistance Systems (ADAS)
- Infotainment
- SOC Power
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20419ATGB/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGB/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGC/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGC/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGD/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGD/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGE/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGE/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGF/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGF/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGG/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGG/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGH/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGH/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGK/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGK/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGL/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGL/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGO/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGO/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGU/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGU/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGV/V+ | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGV/V+T | 24-TQFN-4X4X0.75 | ||
| MAX20419ATGW/V+ | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 23, 2026 - 2564 PIN/ERRATA |
||
| MAX20419ATGB/V+ | PRODUCTION | |
| MAX20419ATGB/V+T | PRODUCTION | |
| MAX20419ATGC/V+ | PRODUCTION | |
| MAX20419ATGC/V+T | PRODUCTION | |
| MAX20419ATGD/V+ | PRODUCTION | |
| MAX20419ATGD/V+T | PRODUCTION | |
| MAX20419ATGE/V+ | PRODUCTION | |
| MAX20419ATGF/V+ | PRODUCTION | |
| MAX20419ATGF/V+T | PRODUCTION | |
| MAX20419ATGG/V+ | PRODUCTION | |
| MAX20419ATGG/V+T | PRODUCTION | |
| MAX20419ATGH/V+ | PRODUCTION | |
| MAX20419ATGH/V+T | PRODUCTION | |
| MAX20419ATGK/V+ | PRODUCTION | |
| MAX20419ATGK/V+T | PRODUCTION | |
| MAX20419ATGL/V+ | PRODUCTION | |
| MAX20419ATGL/V+T | PRODUCTION | |
| MAX20419ATGO/V+ | PRODUCTION | |
| MAX20419ATGO/V+T | PRODUCTION | |
| MAX20419ATGU/V+ | PRODUCTION | |
| MAX20419ATGU/V+T | PRODUCTION | |
| MAX20419ATGV/V+ | PRODUCTION | |
| MAX20419ATGV/V+T | PRODUCTION | |
|
Sep 9, 2020 - 1990 WAFER FAB |
||
| MAX20419ATGB/V+ | PRODUCTION | |
| MAX20419ATGB/V+T | PRODUCTION | |
| MAX20419ATGC/V+ | PRODUCTION | |
| MAX20419ATGC/V+T | PRODUCTION | |
| MAX20419ATGD/V+T | PRODUCTION | |
| MAX20419ATGG/V+T | PRODUCTION | |
| MAX20419ATGH/V+ | PRODUCTION | |
| MAX20419ATGH/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20419 yet. Have something to say?
Start a Discussion on EngineerZone®