MAX20315
RECOMMENDED FOR NEW DESIGNS500mA to 6A Adjustable Current-Limit Switches
Adjustable Current Limit with high-accuracy and low-Ron up to 6A
- Part Models
- 2
- 1ku List Price
- Starting From $1.60
Overview
- Reliable Protection
- Adjustable Current Limit (500mA to 6A)
- Accurate ±5% Overload Current Limit (2A to 6A)
- Current Monitoring
- Low RON 10mΩ (typ)
- Reverse Current Protection
- Short-Circuit Protection
- Thermal Shutdown Protection
- Space Saving
- 12-Bump 0.4mm Pitch 1.68mm x 1.48mm WLP
The MAX20313–MAX20316 programmable current-limit switches feature internal current limiting to prevent damage to host devices due to faulty load conditions. These current-limit switches feature a low, 10mΩ (typ) on-resistance and operate from a +2.5V to +5.5V input voltage range. The current limit is adjustable from 500mA to 6A, making these devices ideal for charging a large load capacitor and for high-current load-switching applications.
The MAX20313 and MAX20315 feature a continuous current-limit mode during an overcurrent event. The MAX20314 and MAX20316 feature a latchoff mode during an overcurrent event. Additional safety features include thermal shutdown protection to prevent overheating and reverse current blocking to prevent current from being driven back into the source.
The devices are available in a 12-bump (0.4mm pitch, 1.68mm x 1.48mm) wafer-level package (WLP) and operate over the -40°C to +85°C extended temperature range.
Applications
- Data Modem Cards
- Portable Media Players
- RF Power Amplifiers in Cell Phones
- SDXC Card Power Supply Protection
- USB Ports
- UTCA/ATCA Platforms
Documentation
Video 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20315EWC+ | Wafer-Level Package 4x3 Bump, Full Array | ||
| MAX20315EWC+T | Wafer-Level Package 4x3 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX20315
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX20315 yet. Have something to say?
Start a Discussion on EngineerZone®