MAX20072
PRODUCTIONSingle 600mA/1A 2.2MHz Low-Voltage Step-Down DC-DC Converter
- Part Models
- 8
- 1ku List Price
- Starting From $1.38
Overview
- Rich Feature Set in Ultra-Small Footprint
- High Efficiency DC-DC Converter
- Up to 1A Output Current.
- 3.0V to 5.5V Operating Supply Voltage
- Resistor Adjustable or Factory-Preset Output Voltage
- Synchronizable, 2.2MHz Switching Frequency
- Enable Input
- PGOOD Output
- Current-Mode Architecture
- Optional Spread Spectrum
- 2mm x 2mm x 0.85mm 8-Pin TDFN
- High-Precision
- 107% OV Monitor
- 93% UV Monitor
- ±1.5% Output-Voltage Accuracy
- Forced-PWM and Skip Modes
- Protection
- Overtemperature and Short-Circuit Protection
- -40°C to +125°C Operating Temperature Range
The MAX20071/MAX20072 high-efficiency switching regulator family delivers up to a 1A load current from 0.5V to 3.8V. The device operates from an input voltage range of 3.0V to 5.5V making it ideal for on-board point-of-load and post-regulation applications. Total output error is less than ±1.5% over load, line, and temperature.
The MAX20071/MAX20072 features fixed-frequency PWM mode operation with a switching frequency of 2.2MHz. High-frequency operation enables an all-ceramic capacitor design and small external components.
The MAX20071/MAX20072 provides an enable input and PGOOD output. The output voltage can be preset at the factory to allow customers to achieve ±1.5% output- voltage accuracy without external 0.1% resistors. In addition, the output voltage can be set to any customer value by using two external resistors at the feedback with 0.5V internal reference. The devices offers a fixed 0.85ms soft-start time.
The 8-pin TDFN exposed pad devices include overtemperature shutdown and overcurrent limiting. All devices are designed to operate from -40°C to +125°C ambient temperature.
APPLICATIONS
- Automotive
- Point-of-Load
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20072ATAA/V+ | LFCSP | ||
| MAX20072ATAA/V+T | LFCSP | ||
| MAX20072ATAB/V+ | LFCSP | ||
| MAX20072ATAB/V+T | LFCSP | ||
| MAX20072ATAC/V+ | LFCSP | ||
| MAX20072ATAC/V+T | LFCSP | ||
| MAX20072ATAD/V+ | LFCSP | ||
| MAX20072ATAD/V+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20072 yet. Have something to say?
Start a Discussion on EngineerZone®