MAX20067B
PRODUCTIONAutomotive 3-Channel Display Bias IC with VCOM Buffer, Level Shifter, and I2C Interface
Industry's First Integrated Power Solution for TFT-LCD with Synchronous Boost, Gate-Shading and I2C
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Versatile TFT Display Power Section
- IIntegrated Synchronous Boost Converter with Output Voltages Up to 18V and High-power (MAX20067) or Lower-power (MAX20067B) Options
- Integrated Charge-Pump Drivers for the VGON (+36V, max) and VGOFF (-24V, min) Outputs
- Low EMI Operation
- Programmable Switching Frequencies of 440kHz or 2.2MHz
- Programmable Spread Spectrum
- Full Sequencing Flexibility Through I2C, Along with Preset Sequences Using SEQ Pin
- Extended Diagnostics Using I2C Interface
- Undervoltage/Overvoltage on HVINP, VGON, and VGOFF
- Overcurrent on AVDD
- Temperature Warning
- Built-In Gate-Shading Circuit Controlled by CTL Input
- 8-Bit DAC-Controlled VCOM Buffer
- Robust
- -40°C to +105°C Operating Temperature Range
- Internal Temperature Shutdown
- AEC-Q100 Qualified
- Compact 32-Pin (5mm × 5mm) TQFN Package
The MAX20067/MAX20067B are complete TFT bias solution for automotive applications. It includes a current-mode boost converter and two push-pull charge-pump drivers.
The IC also includes a gate-shading push-pull level shifter that can be used to improve display uniformity (when needed), and a DAC and VCOM buffer. All blocks on the IC can be used in stand-alone mode or through the I2C interface.
Comprehensive control functions are included using the built-in I2C interface, as well as diagnostics and monitoring.
The IC is intended to operate with 2.7V to 5.5V supplies.
The MAX20067/MAX20067B are available in a 32-pin TQFN package and operates in the -40°C to +105°C temperature range.
Applications
- Central Information Displays
- Infotainment Displays
- Instrument Clusters
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20067BGTJ/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20067BGTJ/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX20067 | PRODUCTION | Automotive 3-Channel Display Bias IC with VCOM Buffer, Level Shifter, and I2C Interface |
Evaluation Kits
Latest Discussions
No discussions on MAX20067B yet. Have something to say?
Start a Discussion on EngineerZone®