MAX20046
PRODUCTIONAutomotive Hi-Speed USB 2.0 Protector
Tiny Solution for Module-to-Module Connections with Best-in-Class Eye Diagram and Integrated Protection
- Part Models
- 10
- 1ku List Price
- Starting From $1.60
Overview
- Low 23mA/45mA (MAX20046GTCA/V+) or 60/120mA (MAX20046GTCC/V+) Current Threshold for Module-to-Module Applications
- Targeted Features for Optimized USB Performance
- Two RON 3.3Ω (typ) USB 2.0 Data Switches
- 480Mbps, 12Mbps or 1.5Mbps USB 2.0 Operation
- 9ms Fault-Recovery Time
- 1ms Overcurrent Blanking Time
- 5.7V (typ) Fixed HVBUS Protection Trip Threshold
- Robust for the Automotive Environment
- Short-to-Battery and Short-to-GND Protection on Protected HVBUS Output
- Short-to-Battery and Short-to-HVBUS Protection on HVD+ and HVD- Outputs
- Tested to ISO 10605 and IEC 61000-4-2 ESD Standards
- 12-Pin (3mm × 3mm) TQFN-EP Package
- -40°C to +105°C Operating Temperature Range
- AEC-Q100 Qualified
The MAX20046 device provides high-ESD and short-circuit protection for the low-voltage internal USB data and USB power line in automotive radio, navigation, connectivity, and USB hub applications. The device supports USB Hi-Speed (480Mbps), USB full-speed (12Mbps), and USB low-speed (1.5Mbps) operation.
The short-circuit protection features include short-to-battery on the protected HVBUS, as well as short-to-HVBUS and short-to-battery on the protected HVD+ and HVD-. Short-to-GND and overcurrent protection are also provided on the protected HVBUS output to protect the internal BUS power rail from overcurrent faults.
The device features high-ESD protection to ±15kV Air Gap and ±8kV Contact on the protected HVBUS, HVD+, and HVD- outputs.
The device features a 500mΩ (max) USB power switch, and two low on-resistance (RON), USB 2.0 data switches. This device also features an enable input, fault output, 10ms fault-recovery time, 1ms overcurrent-blanking time, and integrated overcurrent autoretry.
The MAX20046 is available in a 12-pin lead-free, TQFN-EP package and operate over the -40°C to +105°C temperature range.
Applications
- Automotive USB Protection
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20046AGTC/V+ | LFCSP | ||
| MAX20046AGTC/V+T | LFCSP | ||
| MAX20046GTC/V+ | LFCSP | ||
| MAX20046GTC/V+T | LFCSP | ||
| MAX20046GTC/VY+ | LFCSP | ||
| MAX20046GTC/VY+T | LFCSP | ||
| MAX20046GTCA/V+ | LFCSP | ||
| MAX20046GTCA/V+T | LFCSP | ||
| MAX20046GTCA/VY+ | LFCSP | ||
| MAX20046GTCA/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20046AGTC/V+ | PRODUCTION | |
| MAX20046AGTC/V+T | PRODUCTION | |
| MAX20046GTC/V+ | PRODUCTION | |
| MAX20046GTC/V+T | PRODUCTION | |
| MAX20046GTC/VY+ | PRODUCTION | |
| MAX20046GTC/VY+T | PRODUCTION | |
| MAX20046GTCA/V+ | PRODUCTION | |
| MAX20046GTCA/V+T | PRODUCTION | |
|
Apr 23, 2024 - 2419N ASSEMBLY |
||
| MAX20046AGTC/V+ | PRODUCTION | |
| MAX20046AGTC/V+T | PRODUCTION | |
|
Apr 27, 2024 - 2419B ASSEMBLY |
||
| MAX20046GTC/V+ | PRODUCTION | |
| MAX20046GTC/V+T | PRODUCTION | |
| MAX20046GTCA/V+ | PRODUCTION | |
| MAX20046GTCA/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20046 yet. Have something to say?
Start a Discussion on EngineerZone®