MAX20038
PRODUCTIONAutomotive High-Current Step-Down Converter with USB Protection/Host Charger Adapter Emulation
Industry's First Synchronous USB Buck Converter with I2C and Protection/Host Charge Emulator
- Part Models
- 10
- 1ku List Price
- Starting From $6.24
Overview
- One-Chip Solution Directly from Car Battery to Portable Device
- 4.5V to 28V (40V Load Dump) Input Voltage
- 5V, 3.5A Output Current Capability
- Device-Attach Detection Output
- Low-Q Current Skip and Shutdown Modes
- Low-Noise Features Prevent Interference with AM Band and Portable Devices
- Fixed-Frequency 275kHz to 2.2MHz Operation
- Fixed-PWM Option at No Load
- Spread Spectrum for EMI Reduction
- SYNC Input/Output for Frequency Parking
- Optimal USB Power and Communication for Portable Devices
- User-Programmable Voltage Gain Adjusts Output for Up to 600mΩ Cable Resistance
- User-Programmable USB Current Limit
- USB 480Mbps/12Mbps/1.5Mbps Data Switches
- Integrated iPod®/iPhone®/iPad® and Samsung® Charge-Detection Termination Resistors
- Supports USB BC1.2 CDP and DCP Modes
- Supports China YD/T 1591-2009
- Compatible with USB On-the-Go Specification
- Robust Design Keeps Vehicle System and Portable Devices Safe in Automotive Environment
- Short-to-Battery Protection on DC-DC Converter Pins
- Short-to-VBUS Protection on USB Pins (MAX20037)
- Short-to-Battery Protection on USB Pins (MAX20038)
- ± 15kV Air/±8kV Contact ISO 10605*
- ± 15kV Air/±8kV Contact IEC 61000-4-2*
- Reduced Inrush Current with Soft-Start
- Overtemperature Protection
- -40°C to +125°C Operating Temperature Range
The MAX20037/MAX20038 ICs combine a 3.5A automotive- grade step-down converter, USB host charger adapter emulator, and USB protection switches for automotive USB host applications. The device family also includes a USB load current-sense amplifier and configurable feedback-adjustment circuit, designed to provide automatic USB voltage compensation for voltage drops in captive cables often found in automotive applications. The ICs limit the USB load current using both a fixed internal peak-current threshold of the DC-DC converter and a user-configurable external USB load current-sense amplifier threshold.
The ICs allow flexible configuration options for both stand-alone and supervised applications, and can be programmed for desired operation using both external programming resistors and/or internal I2C registers through the I2C bus.
The ICs are optimized for high-frequency operation and include programmable frequency selection from 310kHz to 2.2MHz, allowing optimization of efficiency, noise, and board space based on application requirements. The fully synchronous DC-DC converters feature integrated high-side and low-side MOSFETs, an external SYNC input/output, and can be configured for spread-spectrum operation.
The MAX20037/MAX20038 are available in a small (5mm x 5mm) 28-pin TQFN package (side-wettable available) designed to minimize required components and layout area.
Design Solution: Add Even More USB Ports to Your Car—In Less Space ›
Applications
- Automotive Connectivity/Telematics
- Automotive Radio and Navigation
- Dedicated USB Charging Port (DCP)
- USB Port for Host and Hub Applications
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20038ATIA/V+ | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATIA/V+T | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATIB/V+ | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATIB/V+T | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATIC/V+ | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATIC/V+T | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATIC/VY+ | 28-Lead Side Wettable TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATIC/VY+T | 28-Lead Side Wettable TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATID/V+ | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20038ATID/V+T | 28-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 20, 2022 - 2164 WAFER FAB |
||
| MAX20038ATIA/V+ | PRODUCTION | |
| MAX20038ATIA/V+T | PRODUCTION | |
| MAX20038ATIB/V+ | PRODUCTION | |
| MAX20038ATIB/V+T | PRODUCTION | |
| MAX20038ATIC/V+ | PRODUCTION | |
| MAX20038ATIC/V+T | PRODUCTION | |
| MAX20038ATIC/VY+ | PRODUCTION | |
| MAX20038ATIC/VY+T | PRODUCTION | |
| MAX20038ATID/V+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 2 | ||
| MAX16984 | RECOMMENDED FOR NEW DESIGNS | Automotive High-Current Step-Down Converter with USB Protection/Host Charger Adapter Emulator |
| MAX20037 | PRODUCTION | Automotive High-Current Step-Down Converter with USB Protection/Host Charger Adapter Emulation |
Evaluation Kits
Latest Discussions
No discussions on MAX20038 yet. Have something to say?
Start a Discussion on EngineerZone®