MAX20029C

PRODUCTION

Automotive Quad/Triple Low-Voltage Step-Down DC-DC Converters

Four Integrated Power Rails and High Operating Frequency Minimize Solution Size for Multirail Point-of-Load Regulation

Viewing:

Overview

  • Quad Step-Down DC-DC Converters with Integrated FETs
  • Operate from 3.0V to 5.5V Supply Voltage
  • 0.7V to 4.0V Fixed or Adjustable Output Voltage
  • 2.2MHz Switching Frequency
  • MAX20029/MAX20029C: Up to Four 1.5A Channels
  • MAX20029B/MAX20029D: Up to One 3A + Two 1.5A Channels
  • Designed to Improve Automotive EMI Performance
    • Forced-PWM Operation
    • Two Channels 180° Out-of-Phase
    • SYNC Input
    • Spread-Spectrum Option
  • Soft-Start and Supply Sequencing Reduces Inrush Current
  • Individual Enable Inputs and Power-Good Outputs to Simplify Sequencing
  • OV Input-Voltage Monitoring
  • Overtemperature and Short-Circuit Protection
  • 28-Pin (5mm × 5mm x 0.8mm) TQFN-EP Package
  • −40°C to +125°C Operating Temperature Range
MAX20029C
Automotive Quad/Triple Low-Voltage Step-Down DC-DC Converters
MAX20029, MAX20029B, MAX20029C, MAX20029D: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX20029EVKIT

Evaluation Kit for the MAX20029/MAX20029C

Features and Benefits

  • 3.0V to 5.5V Input Voltage Range
  • 1.0V to 4.0V Output Voltages Range
    • Resistive Dividers Used to Set Appropriate Output Voltage
  • High Switching Frequency of 2.2MHz
    • Two Channels Operate 180° Out-of-Phase
  • Individual Enable and Reset Connections Available
  • Loop Measurements Ready on All Channels
  • Overtemperature and Short-Circuit Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20029 EV kit is a fully assembled and tested PCB that demonstrates the capabilities of the MAX20029 power-management IC (PMIC), which comprises four low-voltage step-down converters. The IC operates at a 3V to 5.5V input supply voltage, regulates to a 1V to 4V voltage range, and delivers up to 1.5A of current at each of its outputs. The converters are high-frequency switchers, operating at 2.2MHz. The high switching frequency allows for reduced component values and sizes, including a single ceramic output capacitor on each rail. All channels have independent undervoltage/overvoltage comparators at both input and output, current limiting, and fault-flag outputs. The EV kit ships fully assembled and tested, ready for immediate evaluation of the IC.

Applications

  • Automotive
  • Industrial

MAX20029CEVKIT

Evaluation Kit for the MAX20029/MAX20029C

Features and Benefits

  • 3.0V to 5.5V Input Voltage Range
  • 1.0V to 4.0V Output Voltages Range
    • Resistive Dividers Used to Set Appropriate Output Voltage
  • High Switching Frequency of 2.2MHz
    • Two Channels Operate 180° Out-of-Phase
  • Individual Enable and Reset Connections Available
  • Loop Measurements Ready on All Channels
  • Overtemperature and Short-Circuit Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20029 EV kit is a fully assembled and tested PCB that demonstrates the capabilities of the MAX20029 power-management IC (PMIC), which comprises four low-voltage step-down converters. The IC operates at a 3V to 5.5V input supply voltage, regulates to a 1V to 4V voltage range, and delivers up to 1.5A of current at each of its outputs. The converters are high-frequency switchers, operating at 2.2MHz. The high switching frequency allows for reduced component values and sizes, including a single ceramic output capacitor on each rail. All channels have independent undervoltage/overvoltage comparators at both input and output, current limiting, and fault-flag outputs. The EV kit ships fully assembled and tested, ready for immediate evaluation of the IC.

Applications

  • Automotive
  • Industrial

MAX20029BEVKIT

Evaluation Kit for the MAX20029B/MAX20029D

Features and Benefits

  • 3.0V to 5.5V Input Voltage Range
  • 1.0V to 4.0V Output Voltage Range
    • Resistive Dividers Used to Set Appropriate Output Voltage
  • High Switching Frequency of 2.2MHz
    • Two Channels Operate 180° Out-of-Phase
  • Individual Enable and Reset Connections Available
  • Loop Measurements Ready on All Channels
  • Overtemperature and Short-Circuit Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20029B EV kit is a fully assembled and tested PCB that demonstrates the capabilities of the MAX20029B power-management IC (PMIC), which comprises four low-voltage step-down converters. The IC operates at a 3V to 5.5V input supply voltage, regulates to a 1V to 4V voltage range, and delivers up to 3A of current, while OUT3 and and OUT4 deliver up to 1.5A. The converters are high-frequency switchers, operating at 2.2MHz. The high switching frequency allows for reduced component values and sizes, including a single ceramic output capacitor on each rail. All channels have independent undervoltage/overvoltage comparators at both input and output, current limiting, and fault-flag outputs. The EV kit ships fully assembled and tested, ready for immediate evaluation of the IC.

Applications

  • Automotive
  • Industrial

MAX20029EVKIT
Evaluation Kit for the MAX20029/MAX20029C
MAX20029CEVKIT
Evaluation Kit for the MAX20029/MAX20029C
MAX20029BEVKIT
Evaluation Kit for the MAX20029B/MAX20029D

Latest Discussions

No discussions on MAX20029C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed