MAX20011F
PRE-RELEASEAutomotive Single 8A/12A/16A Step-Down Converters
Industry-Leading, High-Efficiency, ASIL D Compliant, Synchronous Step-Down Converters Capable of up to 8A/12A/16A Output Current
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- High Efficiency DC-DC Converter
- Up to 16A Peak Output Current
- MAX20011E: IMAX = 8A
- MAX20011F: IMAX = 12A
- MAX20011G: IMAX = 16A
- Differential Remote Voltage Sensing
- 3.0V to 5.5V Operating Supply Voltage
- I2C-Controlled Output Voltage:
- 0.5V to 1.275V in 6.25mV Steps
- Excellent Load-Transient Performance
- Programmable Compensation
- 2.2MHz or 1.1MHz Operation
- ±1.5% Output Voltage Accuracy (Full Range)
- ±1% Output Voltage Accuracy (Fixed 1V)
- Active-Low RESET Output
- Current-Mode, Forced PWM Operation
- ASIL D Compliant:
- Redundant Reference
- BIST Diagnostics
- PEC on I2C
- Programmable OV/UV with ±1% Accuracy
- Overtemperature and Short-Circuit Protection
- 3.5mm x 4mm, 17-Pin Side-Wettable FC2QFN
- -40°C to +125°C Grade 1 Automotive Temperature Range
The MAX20011E/MAX20011F/MAX20011G are high-efficiency, synchronous step-down converters that operate with a 3.0V to 5.5V input voltage range and supply a 0.5V to 1.275V output voltage range. The wide input/output voltage range and ability to provide up to 16A peak output current make these devices ideal for on-board point-of-load and post-regulation applications. The MAX20011E/MAX20011F/MAX20011G achieve ±1.5% output error over load, line, and temperature ranges.
The MAX20011E/MAX20011F/MAX20011G feature a 2.2MHz fixed-frequency PWM mode for better noise immunity and load-transient response. The 2.2MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The spread-spectrum frequency modulation option minimizes radiated electromagnetic emissions. Integrated low RDS(on) switches improve efficiency at heavy loads and make layout simpler than discrete solutions.
The MAX20011E/MAX20011F/MAX20011G are offered with factory-preset output voltage. The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, overcurrent, and overtemperature protections.
Applications
- Automotive ADAS Systems
- SoC Core Power
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20011FAFOA/VY+ | 17-Lead FC2QFN (4mm x 3.5mm x 0.75mm) | ||
| MAX20011FAFOA/VY+T | 17-Lead FC2QFN (4mm x 3.5mm x 0.75mm) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20011F yet. Have something to say?
Start a Discussion on EngineerZone®