MAX20011E

PRE-RELEASE

Automotive Single 8A/12A/16A Step-Down Converters

Industry-Leading, High-Efficiency, ASIL D Compliant, Synchronous Step-Down Converters Capable of up to 8A/12A/16A Output Current

Viewing:

Overview

  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
    • MAX20011E: IMAX = 8A
    • MAX20011F: IMAX = 12A
    • MAX20011G: IMAX = 16A
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C-Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load-Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • ±1.5% Output Voltage Accuracy (Full Range)
  • ±1% Output Voltage Accuracy (Fixed 1V)
  • Active-Low RESET Output
  • Current-Mode, Forced PWM Operation
  • ASIL D Compliant:
    • Redundant Reference
    • BIST Diagnostics
    • PEC on I2C
    • Programmable OV/UV with ±1% Accuracy
  • Overtemperature and Short-Circuit Protection
  • 3.5mm x 4mm, 17-Pin Side-Wettable FC2QFN
  • -40°C to +125°C Grade 1 Automotive Temperature Range
MAX20011E
Automotive Single 8A/12A/16A Step-Down Converters
MAX20011E, MAX20011F, MAX20011G: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX20011GEVKIT

Evaluation Kit for the MAX20011G

Features and Benefits

  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • Loop Measurements Ready
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20011G EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX20011G step-down (buck) voltage regulator. The MAX20011G has an output current rating of 16A. The IC operates at 3V to 5.5V input supply voltage and can regulate to a voltage range of 0.5V to 1.275V.

The MAX20011G features a 2.2MHz fixed-frequency PWM mode for better noise immunity and load transient response. The 2.2MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The spread-spectrum frequency modulation option minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and simplifiy the layout.

The MAX20011G is offered with factory-preset output voltage. The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, over-current, and overtemperature protections.

Applications

  • Automotive ADAS Systems
  • SoC Core Power

MAX20011GEVKIT
Evaluation Kit for the MAX20011G
MAX20011GEVKIT: Board Photo title=

Latest Discussions

No discussions on MAX20011E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed