MAX20010D
PRODUCTIONAutomotive Single 6A Step-Down Converters
High-Accuracy, Fully Integrated and Synchronous 6A Converters with Flexible DVS
- Part Models
- 16
- 1ku List Price
- Starting From $1.83
Overview
- Fully Integrated, Synchronous 6A DC-DC Converter Enables Small Solution Size
- 3.0V to 5.5V Operating Supply Voltage
- High-Precision Voltage Regulator for Applications Processors
- ±2% Output-Voltage Accuracy
- Differential Remote Voltage Sensing
- I2C-Controlled Output Voltage of 0.5V to 1.27V in 10mV Steps, or 0.625V to 1.5875V in 12.5mV Steps
- Excellent Load-Transient Performance
- Low-Noise Feature Reduces EMI
- 2.2MHz Operation
- Spread-Spectrum Option
- Frequency-Synchronization Input/Output
- Current-Mode, Forced-PWM, and Skip Operation
- Robust for the Automotive Environment
- PGOOD Output
- Overtemperature and Short-Circuit Protection
- 20-Pin (4mm × 4mm) TQFN with an Exposed Pad
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified
The MAX20010C/MAX20010D/MAX20010E ICs are high-efficiency, synchronous step-down converters that operate with a 3.0V to 5.5V input voltage range and provide a 0.5V to 1.5875V output voltage range. The wide input/output voltage range and the ability to provide up to 6A load current make these ICs ideal for on-board point-of-load and post-regulation applications. The ICs achieve ±2% output error over load, line, and temperature ranges. The MAX20010D/MAX20010E offers improved transient response.
The ICs feature a 2.2MHz fixed-frequency PWM mode for better noise immunity and load-transient response, and a pulse-frequency modulation mode (skip) for increased efficiency during light-load operation. The 2.2MHz frequency operation allows the use of all-ceramic capacitors and minimizes the solution footprint. The programmable spread-spectrum frequency modulation minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and make the layout a much simpler task with respect to discrete solutions.
The ICs are offered with factory-preset output voltages (see the Ordering Information for options). The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, overcurrent, and overtemperature protections.
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20010DATPN/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPN/V+T | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPO/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPO/V+T | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPO/VY+ | LFCSP | ||
| MAX20010DATPO/VY+T | LFCSP | ||
| MAX20010DATPP/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPP/V+T | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPQ/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPQ/V+T | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPR/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPR/V+T | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPT/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPT/V+T | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPY/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20010DATPY/V+T | Thin Quad Flatpack, No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 16, 2021 - 2142 ASSEMBLY |
||
| MAX20010DATPN/V+ | PRODUCTION | |
| MAX20010DATPN/V+T | PRODUCTION | |
| MAX20010DATPO/V+ | PRODUCTION | |
| MAX20010DATPO/V+T | PRODUCTION | |
| MAX20010DATPO/VY+ | PRODUCTION | |
| MAX20010DATPO/VY+T | PRODUCTION | |
| MAX20010DATPP/V+ | PRODUCTION | |
| MAX20010DATPQ/V+ | PRODUCTION | |
| MAX20010DATPR/V+ | PRODUCTION | |
| MAX20010DATPR/V+T | PRODUCTION | |
| MAX20010DATPT/V+ | PRODUCTION | |
| MAX20010DATPT/V+T | PRODUCTION | |
|
Sep 29, 2020 - 1994 WAFER FAB |
||
| MAX20010DATPN/V+ | PRODUCTION | |
| MAX20010DATPN/V+T | PRODUCTION | |
| MAX20010DATPO/V+ | PRODUCTION | |
| MAX20010DATPO/V+T | PRODUCTION | |
| MAX20010DATPO/VY+ | PRODUCTION | |
| MAX20010DATPO/VY+T | PRODUCTION | |
| MAX20010DATPP/V+ | PRODUCTION | |
| MAX20010DATPP/V+T | PRODUCTION | |
| MAX20010DATPR/V+T | PRODUCTION | |
|
Apr 2, 2019 - 1924A ASSEMBLY |
||
| MAX20010DATPO/VY+ | PRODUCTION | |
| MAX20010DATPO/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20010D yet. Have something to say?
Start a Discussion on EngineerZone®