MAX1965

Tracking/Sequencing Triple/Quintuple Power-Supply Controllers

Lowest Cost, 3- and 5-Output Modem Supplies with Sequencing and Tracking

Viewing:

Overview

  • 4.5V to 28V Input Voltage Range
  • Master DC-DC Step-Down Converter:
    • Preset 3.3V or Adjustable (1.236V to 0.75 x VIN) Output Voltage
    • Fixed Frequency (200kHz) PWM Controller
    • No Current-Sense Resistor
    • Adjustable Current Limit
    • 95% Efficient
    • Soft-Start
  • Two (MAX1964)/Four (MAX1965) Analog Gain Blocks:
    • Positive Analog Blocks Drive Low-Cost PNP Pass Transistors to Build Positive Linear Regulators
    • Negative Analog Block (MAX1965) Drives a Low-Cost NPN Pass Transistor to Build a Negative Linear Regulator
  • Power-Good Indicator
  • Voltage Sequencing (MAX1964) or Tracking (MAX1965)
MAX1965
Tracking/Sequencing Triple/Quintuple Power-Supply Controllers
MAX1964, MAX1965: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1965 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed