MAX1962
PRODUCTION2.35V to 5.5V, 0.5% Accurate, 1MHz PWM Step-Down Controllers with Voltage Margining
- Part Models
- 2
- 1ku List Price
- Starting From $5.74
Overview
- 0.5% Accurate Output
- Operates from 2.35V to 5.5V Supply
- Generates Low Output Voltage Down to 0.8V
- On-Chip Charge Pump Provides 5V Gate Drive
- Ceramic or Electrolytic Capacitors
- 94% Efficiency
- External Synchronization from 450kHz to 1.2MHz
- 500kHz/1MHz Fixed-Frequency PWM Operation
- Fast Transient Response
- Two Converters Can Operate 180° Out-of-Phase
- ±4% Voltage Margining for System Test
- 10% Accurate Current Sensing (MAX1962)
- Adaptive Dead Time Prevents Shoot-Through
The MAX1960/MAX1961/MAX1962 high-current, high-efficiency voltage-mode step-down DC-DC controllers operate from a 2.35V to 5.5V input and generate output voltages down to 0.8V at up to 20A. An on-chip charge pump generates a regulated 5V for MOSFET drive. Additionally, adaptive dead-time drivers allow a wide variety of MOSFETs to be used without risking shoot-through.
Fixed-frequency PWM operation and external synchronization make these controllers suitable for telecom and datacom applications. The operating frequency is programmable to either 500kHz or 1MHz, or from 450kHz to 1.2MHz with an external clock. A clock output is provided to synchronize another converter for 180° out-of-phase operation. A high closed-loop bandwidth provides excellent transient response for applications with dynamic loads.
Lossless current sensing in the MAX1960 and MAX1961 is achieved by monitoring the drain-to-source voltage of the low-side external FET. The current limit is scalable to accommodate a wide variety of MOSFETs and load currents. The MAX1962 has 10% accurate sense-resistor-based current limiting.
The MAX1960 and MAX1962 have an adjustable output voltage from 0.8V to 4.95V. The MAX1961 and MAX1962 have four preset output voltages (1.5V, 1.8V, 2.5V, and 3.3V) and feature 0.5% voltage accuracy over temperature, line, and load variations. The MAX1960 and MAX1961 also feature voltage-margining control inputs that shift the output voltage up or down by 4% for system testing.
Applications
- ASIC, FPGA, DSP, and CPU Core and I/O Voltages
- Cellular Base Stations
- Server and Storage Systems
- Telecom and Network Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1962EEP+ | QSOP | ||
| MAX1962EEP+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1962 yet. Have something to say?
Start a Discussion on EngineerZone®