MAX19588

PRODUCTION

High-Dynamic-Range, 16-Bit, 100Msps ADC with -82dBFS Noise Floor

Industry-Leading -82dBFS Noise Floor for a New Generation of High-Sensitivity Equipment

Viewing:

Overview

  • 100Msps Conversion Rate
  • -82dBFS Noise Floor
  • Excellent Low-Noise Characteristics
    • SNR = 79.4dB at fIN = 10MHz
    • SNR = 79dB at fIN = 70MHz
  • Excellent Dynamic Range (SFDR1/SFDR2)
    • 93.2dBc/102.5dBc at fIN = 10MHz
    • 82.1dBc/97.7dBc at fIN = 70MHz
  • Less than 0.1ps Sampling Jitter
  • 1275mW Power Dissipation
  • 2.56VP-P Fully Differential Analog Input Voltage Range
  • CMOS-Compatible Two's-Complement Data Output
  • Separate Data Valid Clock and Over-Range Outputs
  • Flexible Input Clock Buffer
  • Small 56-Pin, 8mm x 8mm x 0.8mm Thin QFN Package
  • EV Kit Available for MAX19588 (Order MAX19588EVKIT)
MAX19588
High-Dynamic-Range, 16-Bit, 100Msps ADC with -82dBFS Noise Floor
MAX19588: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX19586EVKIT

Evaluation Kits for the MAX19586 and MAX19588

Features and Benefits

  • Fully Assembled and Tested
  • Up to 80Msps/100Msps Sampling Rate
  • Single-Ended-to-Differential Clock Conversion Circuitry
  • Configurable for Differential or Single-Ended Analog Input Signals
  • On-Board Digital Output Buffer
  • Low-Voltage and Low-Power Operation
  • Simplifies Evaluation of the MAX19586/MAX19588

Product Details

The MAX19586/MAX19588 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19586 and MAX19588. The MAX19586 is a 16-bit, 80Msps analog-to-digital converter (ADC), while the MAX19588 is a 16-bit, 100Msps ADC. The MAX19586/MAX19588 EV kits can accept a differential or single-ended analog input. For applications with a single-ended signal source, the MAX19586/MAX19588 EV kits feature an on-board transformer that converts this signal to the required differential signal. The digital outputs produced by the MAX19586/MAX19588 can be captured with a logic analyzer or data-acquisition system. The EV kits operate from a 3.3V and a 1.8V power supply.

Applications

  • Antenna Array Processing
  • Cellular Base-Station Transceiver Systems (BTS)
  • E911 Location Receivers
  • High-Performance Instrumentation
  • Multicarrier Receivers
  • Multistandard Receivers
  • Wireless Local Loop (WLL)

MAX19588EVKIT

Evaluation Kits for the MAX19586 and MAX19588

Features and Benefits

  • Fully Assembled and Tested
  • Up to 80Msps/100Msps Sampling Rate
  • Single-Ended-to-Differential Clock Conversion Circuitry
  • Configurable for Differential or Single-Ended Analog Input Signals
  • On-Board Digital Output Buffer
  • Low-Voltage and Low-Power Operation
  • Simplifies Evaluation of the MAX19586/MAX19588

Product Details

The MAX19586/MAX19588 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19586 and MAX19588. The MAX19586 is a 16-bit, 80Msps analog-to-digital converter (ADC), while the MAX19588 is a 16-bit, 100Msps ADC. The MAX19586/MAX19588 EV kits can accept a differential or single-ended analog input. For applications with a single-ended signal source, the MAX19586/MAX19588 EV kits feature an on-board transformer that converts this signal to the required differential signal. The digital outputs produced by the MAX19586/MAX19588 can be captured with a logic analyzer or data-acquisition system. The EV kits operate from a 3.3V and a 1.8V power supply.

Applications

  • Antenna Array Processing
  • Cellular Base-Station Transceiver Systems (BTS)
  • E911 Location Receivers
  • High-Performance Instrumentation
  • Multicarrier Receivers
  • Multistandard Receivers
  • Wireless Local Loop (WLL)

MAX19586EVKIT
Evaluation Kits for the MAX19586 and MAX19588
MAX19588EVKIT
Evaluation Kits for the MAX19586 and MAX19588

Latest Discussions

No discussions on MAX19588 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed