MAX1957

PRODUCTION

Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers

Viewing:

Part Details

  • Low-Cost Current-Mode Controllers
  • Fixed-Frequency PWM
  • MAX1953
    • 1MHz Switching Frequency
    • Small Component Size, Low Cost
    • Adjustable Current Limit
  • MAX1954
    • 3V to 13.2V Input Voltage
    • 25A Output Current Capability
    • 93% Efficiency
    • 300kHz Switching Frequency
  • MAX1957
    • Tracking 0.4V to 0.86VIN Output Voltage Range Sinking and Sourcing Capability of 3A
  • Shutdown Feature
  • All N-Channel MOSFET Design for Low Cost
  • No Current-Sense Resistor Needed
  • Internal Digital Soft-Start
  • Thermal Overload Protection
  • Small 10-Pin µMAX Package
MAX1957
Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
MAX1953, MAX1954, MAX1957: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 5
MAX1966 PRODUCTION Low-Cost Voltage-Mode PWM Step-Down Controllers
MAX1967 PRODUCTION Low-Cost Voltage-Mode PWM Step-Down Controllers
MAX1917 PRODUCTION Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies
MAX1864 LAST TIME BUY xDSL/Cable Modem Triple/Quintuple Output Power Supplies
MAX1964 PRODUCTION Tracking/Sequencing Triple/Quintuple Power-Supply Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1953EVKIT

Evaluation Kit for the MAX1953/MAX1954

Features and Benefits

  • Low-Cost Current-Mode Controllers
  • Fixed-Frequency Pulse-Width Modulation (PWM)
  • 0.8V (min) Output Voltage
  • Operates from Low 3V Input Voltage
  • MAX1953
    1MHz Switching Frequency
    Small Component Size, Low Cost
    Adjustable Current Limit
  • MAX1954
    3V to 13.2V Input Voltage
    93% Efficiency
    300kHz Switching Frequency
  • Shutdown Feature
  • All n-Channel MOSFET Design for Low Cost
  • No Current-Sense Resistor Needed
  • Internal Digital Soft-Start
  • Surface-Mount Components
  • Thermal-Overload Protection
  • Small 10-Pin µMAX® Package
  • MAX1953/MAX1954 Circuit Fully Assembled and Tested
  • Product Details

    The MAX1953 evaluation kit (EV kit) demonstrates two low-cost, buck-controller application circuits. The MAX1953 application circuit features an adjustable current limit. The 1MHz switching frequency renders a small footprint. The MAX1954 application circuit operates from a 3V to 13.2V input voltage range and is adjustable independent of the supply voltage. The MAX1954 switches at 300kHz and boasts 93% efficiency with the supplied components.

    This EV kit comes with the MAX1953 and MAX1954 evaluation circuits fully assembled and tested.

    Applications

    • Graphic Cards and Video Cards
    • Low-Voltage Distributed Power
    • Microprocessor Core Supplies
    • PCs and Servers
    • Printers and Scanners
    • Telecommunications and Networking

    MAX1953EVKIT
    Evaluation Kit for the MAX1953/MAX1954

    Latest Discussions

    No discussions on MAX1957 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed