MAX1910
MAX1910
PRODUCTION1.5x/2x High-Efficiency White LED Charge Pumps
- Part Models
- 2
- 1ku List Price
- Starting From $1.94
Viewing:
Overview
- High-Efficiency 1.5x/2x Charge Pumps
- Low Input Ripple with 750kHz Operation
- 200mV Current-Sense Threshold Reduces Power Loss
- Current- or Voltage-Regulated Charge Pump
- Up to 120mA Output Current
- No Inductors Required
- Small Ceramic Capacitors
- Regulated ±5% LED Current
- Load Disconnected in Shutdown
- 1µA Shutdown Current
- Small 10-Pin µMAX Package
The MAX1910/MAX1912 power LEDs with a regulated output voltage or current (up to 120mA) from an unregulated input supply (2.7V to 5.3V). These are complete DC-DC converters requiring only four small ceramic capacitors and no inductors. Input ripple is minimized by a unique regulation scheme that maintains a fixed 750kHz switching frequency over a wide load range. Also included are logic-level shutdown and soft-start to reduce input current surges at startup.
The MAX1910 has two automatically selected operating modes: 1.5x and 2x. 1.5x mode improves efficiency at higher input voltages, while 2x mode maintains regulation at lower input voltages. The MAX1912 operates only in 1.5x mode.
The MAX1910 and the MAX1912 are available in a space-saving 10-pin µMAX package.
Applications
- Backup Battery Boost Converters
- Cell Phones
- Digital Still Cameras
- MP3 Players
- PDAs
- White LED Backlighting
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1910EUB+ | MINI_SO | ||
| MAX1910EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX1910 yet. Have something to say?
Start a Discussion on EngineerZone®