MAX1857

PRODUCTION

500mA, Low-Dropout, Ripple-Rejecting LDO in µMAX

0.5A, Low-Dropout, Ripple Filter LDO Fits in 8-Pin µMAX

Viewing:

Overview

  • Guaranteed 500mA Output Current
  • Low 120mV Dropout at 500mA
  • Up to ±1% Output Voltage Accuracy
    • Preset at 4.75V
    • Adjustable from 1.25V to 5.0V
  • Reset Output with 4.5ms Timeout Period
  • Low 135µA Ground Current
  • 0.1µA Shutdown Current
  • Thermal Overload Protection
  • Output Current Limit
  • Tiny µMAX Package
MAX1857
500mA, Low-Dropout, Ripple-Rejecting LDO in µMAX
MAX1857: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1857 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed