MAX1831

PRODUCTION

3A, 1MHz, Low-Voltage, Step-Down Regulators with Synchronous Rectification and Internal Switches

Viewing:

Overview

  • ±1.5% Output Accuracy
  • 94% Efficiency
  • Internal PMOS/NMOS Switches
    • 45mΩ/55mΩ On-Resistance at VIN = +4.5V
    • 50mΩ/55mΩ On-Resistance at VIN = +3V
  • Output Voltages
    • +3.3V, +2.5V, or +1.5V Pin Selectable (MAX1831)
    • +2.5V, +1.8V, or +1.5V Pin Selectable (MAX1830)
    • +1.1V to VIN Adjustable (Both Devices)
  • +3V to +5.5V Input Voltage Range
  • 750µA (max) Operating Supply Current
  • <1µA Shutdown Supply Current
  • Programmable Constant-Off-Time Operation
  • Up to 1MHz Switching Frequency
  • Idle Mode Operation at Light Loads
  • Thermal Shutdown
  • Internal Digital Soft-Start Inrush Current Limiting
  • 100% Duty Cycle During Low-Dropout Operation
  • Output Short-Circuit Protection
  • 16-Pin QSOP Package
MAX1831
3A, 1MHz, Low-Voltage, Step-Down Regulators with Synchronous Rectification and Internal Switches
MAX1830, MAX1831: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1830EVKIT

Evaluation Kit for the MAX1830, MAX1831

Features and Benefits

  • Delivering 3A Output Current
    • 94% Efficiency
  • Synchronous Rectifier Improves Efficiency
  • Output Voltage Preset to 1.8V
  • 1.5V, 1.8V, or 2.5V Selectable
    • 1.1V to VIN Adjustable
  • 3V to 5.5V Input Voltage Range
  • No External Schottky Diode Required
  • Less than 1µA (typ) IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1830 evaluation kit (EV kit) provides a 1.8V output from a 3V to 5.5V input voltage source. It delivers up to 3A output current with a 94% (max) efficiency. The MAX1830 EV kit includes the MAX1830 step-down switching regulator with an internal synchronous rectifier to increase efficiency and reduce the number of external components. The resistor-programmable fixed-off-time, current-mode architecture allows an optimum response to load and line transients. This EV kit, as configured, operates at approximately 550kHz from 3.3V inputs and 770kHz from 5V inputs.

The MAX1830 EV kit can be configured to produce a preset output voltage of 1.5V, 1.8V, 2.5V, or is feedback adjustable from 1.1V to VIN.

This EV kit can also be used to evaluate the MAX1831 with preset output voltages of 1.5V, 2.5V, and 3.3V, or adjustable output voltage from 1.1V to VIN.

Applications

  • 5V or 3.3V to Low-Voltage Conversion
  • Chipset Supplies
  • CPU I/O Supplies
  • Notebook and Subnotebook Computers

MAX1831EVKIT

Evaluation Kit for the MAX1830, MAX1831

Features and Benefits

  • Delivering 3A Output Current
    • 94% Efficiency
  • Synchronous Rectifier Improves Efficiency
  • Output Voltage Preset to 1.8V
  • 1.5V, 1.8V, or 2.5V Selectable
    • 1.1V to VIN Adjustable
  • 3V to 5.5V Input Voltage Range
  • No External Schottky Diode Required
  • Less than 1µA (typ) IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1830 evaluation kit (EV kit) provides a 1.8V output from a 3V to 5.5V input voltage source. It delivers up to 3A output current with a 94% (max) efficiency. The MAX1830 EV kit includes the MAX1830 step-down switching regulator with an internal synchronous rectifier to increase efficiency and reduce the number of external components. The resistor-programmable fixed-off-time, current-mode architecture allows an optimum response to load and line transients. This EV kit, as configured, operates at approximately 550kHz from 3.3V inputs and 770kHz from 5V inputs.

The MAX1830 EV kit can be configured to produce a preset output voltage of 1.5V, 1.8V, 2.5V, or is feedback adjustable from 1.1V to VIN.

This EV kit can also be used to evaluate the MAX1831 with preset output voltages of 1.5V, 2.5V, and 3.3V, or adjustable output voltage from 1.1V to VIN.

Applications

  • 5V or 3.3V to Low-Voltage Conversion
  • Chipset Supplies
  • CPU I/O Supplies
  • Notebook and Subnotebook Computers

MAX1830EVKIT
Evaluation Kit for the MAX1830, MAX1831
MAX1831EVKIT
Evaluation Kit for the MAX1830, MAX1831

Latest Discussions

No discussions on MAX1831 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed