MAX1822
MAX1822
PRODUCTIONHigh-Side Power Supply
- Part Models
- 3
- 1ku List Price
- Starting From $3.13
Viewing:
Overview
- +3.5V to +16.5V Operating Supply Voltage Range
- Output Voltage Regulated to VCC + 11V (typ)
- 150µA (typ) Quiescent Current
- Power-Ready Output
The MAX1822 high-side supply, using a regulated charge pump, generates a regulated output voltage 11V greater than the input supply voltage to power high-side switching and control circuits. The MAX1822 allows low-resistance N-channel MOSFETs (FETs) to be used in circuits that normally require costly, less efficient P-channel FETs and PNP transistors. The high-side output also eliminates the need for logic FETs in +5V and other low-voltage switching circuits.
A +3.5V to +16.5V input supply range and a typical quiescent current of only 150µA make the MAX1822 ideal for a wide range of line- and battery-powered switching and control applications where efficiency is crucial. Also provided is a logic-level power-ready output (PR) to indicate when the high-side voltage reaches the proper level.
The MAX1822 comes in an 8-pin SO package and requires three inexpensive external capacitors. The MAX1822 is a pin-for-pin replacement to the MAX622.
Applications
- Battery Management
- H-Switches
- High-Side Power Control with N-Channel FETs
- Low-Dropout Voltage Regulators
- Portable Computing
- Power Switching from Low Supply Voltages
- Stepper Motor Drivers
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1822EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX1822ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX1822ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX1822ESA+ | PRODUCTION | |
| MAX1822ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX1822ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.