MAX1810
ObsoleteNetwork Interface Card Smart Regulator
Dual Smart Regulator with Parallel Auxiliary Switch for Network Interface Card
Overview
- Uninterrupted +3.3V Output
- Up to 500mA Output Current
- High-Power 0.9W SO-8 Package
- Thermal and Overcurrent Protection
- Only 1µF Output Capacitor
- Internal 0.18Ω +3.3V Auxiliary Switch
- No Reverse Current to Inactive Inputs
The MAX1810 powers peripheral component interconnect(PCI) Ethernet network interface cards (NICs), modem cards, and other devices that utilize both the main and auxiliary (standby) voltages supplied by PCI-compliant systems. The device generates an uninterrupted+3.3V at up to 500mA from either a +5V main ora +5V standby supply. When both +5V inputs fall below+4.1V, an internal switch connects the +3.3V auxiliary input to the output.
An auxiliary switch resistance of only 0.18Ω minimizes output drop from the +3.3V auxiliary supply. In addition,the MAX1810 guarantees that no reverse current flows from the output to any unbiased or inactive input, and remains stable with as little as 1µF of output bypass capacitance at its output.
The MAX1810 is available in a compact 8-pin high-power(0.9W) SO package.
Applications
- Modem Cards
- Network-Interface Cards
- PCI Adapter Cards
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MOSFET & Gate Drivers 1 | ||
| MAX890 | Obsolete | 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown |
Latest Discussions
No discussions on MAX1810 yet. Have something to say?
Start a Discussion on EngineerZone®