MAX1807
PRODUCTIONMicropower Adjustable Overvoltage Protection Controllers
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Five 3% Accurate Overvoltage Comparators
- Series PFET Gate Driver with VGS Limiter
- 21µA Quiescent Supply Current
- 4µA Shutdown Current
- 4.4V to 28V Operating Voltage Range
- 3% Accurate Comparator with 10% Hysteresis for Low-Battery Detection (MAX1808)
- 28V Open-Drain N-Channel Output (MAX1807)
- Small 10-Pin µMAX Package
The MAX1807/MAX1808 monitor up to five supply rails for an overvoltage condition and provide a latched output when any one of the five supplies exceeds the trip thresholds. The latched output drives an external P-channel load switch to remove power when an over-voltage condition is detected. The latch is reset when a logic low is input to ON or the power supply is cycled.
The MAX1807 provides a 28V open-drain fault output that can be used to trigger an alert, trip a resetable fuse, or for other purposes. The MAX1808 includes a low-battery comparator with hysteresis to drive the DP output high, turning off the external P-channel switch when the input voltage is too low.
The MAX1807/MAX1808 are available in a miniature 10-pin µMAX® package.
Applications
- Multi-Output Power Supplies
- Notebook Computers
- Power-Supply Modules
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1807EUB+ | MINI_SO | ||
| MAX1807EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2023 - 2361N WAFER FAB |
||
| MAX1807EUB+ | PRODUCTION | |
| MAX1807EUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1807 yet. Have something to say?
Start a Discussion on EngineerZone®