MAX1802

PRE-RELEASE

Digital Camera Step-Down Power Supply

Complete Power-Supply Solution for Digital Camera Delivers 5 Outputs from 2 Li+ or 4 AA Cells

Viewing:

Overview

  • 2.5V to 11V Input Voltage Range
  • Main DC-DC Controller
    • 94% Efficiency
    • +2.7V to +5.5V Adjustable Output Voltage
    • Up to 100% Duty Cycle
    • Independent Shutdown
  • Core DC-DC Converter
    • 94% Efficiency
    • Up to 500mA Load Efficiency
    • Output Voltage Adjustable Down to 1.25V
    • Independent Shutdown
  • Three Auxiliary DC-DC Controllers
    • Adjustable Maximum Duty Cycle
    • Independent Shutdown
  • Power, Oscillator, and Reference Outputs to Drive External Slave Controllers (MAX1801)
  • Up to 1MHz Switching Frequency
  • 3µA Supply Current in Shutdown Mode
  • Internal Soft-Start
  • Overload Protection for All DC-DC Converters
  • Compact 32-Pin TQFP Package

The MAX1802 provides a complete power-supply solution for digital still cameras and video cameras by integrating two high-efficiency step-down DC-DC converters and three auxiliary step-up controllers. This complete solution is targeted for applications that use either three to four alkaline cells or two lithium-ion (Li+) cells.

The main step-down DC-DC controller accepts inputs from 2.5V to 11V and regulates a resistor-adjustable output from 2.7V to 5.5V. It uses a synchronous rectifier to regulate the output with up to 94% efficiency. An adjustable operating frequency (up to 1MHz) facilitates designs for optimum size, cost, and efficiency.

The core step-down DC-DC converter accepts inputs from 2.7V to 5.5V and regulates a resistor-adjustable output from 1.25V to 5.5V. It delivers 500mA with up to 94% efficiency.

The three auxiliary step-up controllers can be used to power the digital camera's CCD, LCD, and backlight. The MAX1802 also features expandability by supplying power, an oscillator signal, and a reference to the MAX1801, a low-cost slave DC-DC controller that supports step-up, single-ended primary inductance converter (SEPIC), and fly-back configurations.

The MAX1802 is available in a space-saving 32-pin TQFP package (5mm x 5mm body), and the MAX1801 is available in an 8-pin SOT-23 package. An evaluation kit (MAX1802EVKIT) featuring both devices is available to expedite designs.

Applications

  • Digital Still Cameras
  • Digital Video Cameras
  • DVD Players
  • Handheld Devices
  • Internet Access Tablets
  • PDAs

MAX1802
Digital Camera Step-Down Power Supply
MAX1802: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1800 PRE-RELEASE Digital Camera Step-Up Power Supply
MAX1801 PRE-RELEASE Digital-Camera Step-Up Slave DC-DC Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1802 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed