MAX1799
MAX1799
PRODUCTIONCDMA Cellular/PCS System Power Supplies
- Part Models
- 2
- 1ku List Price
- Starting From $3.04
Viewing:
Overview
- One 300mA Low-Noise LDO
- Four 150mA Low-Noise LDOs
- 45µVRMS Noise from 10Hz to 100kHz
- > 60dB Crosstalk Isolation Below 10kHz
- > 60dB PSRR Below 10kHz
- 125mV (max) Dropout (OUT1 at 200mA)
- 100mV (max) Dropout (OUT2–5 at 100mA)
- Programmable Output Voltages
- 1.8V to 3.3V in 32 Steps
- 140ms (min) Reset Timer
- SPI- or I²C-Compatible Serial Interface
- Push-On/Push-Off Control Logic
- Two 150mA General-Purpose Open-Drain Outputs
- Overcurrent and Thermal Protection (all LDOs)
- 1µA Shutdown Current
- 20-Pin Thermally-Enhanced TSSOP or TQFN Packages
The MAX1798/MAX1798A/MAX1799/MAX1799A system power supplies are designed specifically for CDMA cellular/PCS handsets. Each device contains five low-dropout linear regulators (LDOs), a 140ms (min) reset timer, a serial interface, push-on/push-off control logic, and two general-purpose open-drain outputs. Only the serial interface is different between the MAX1798/MAX1798A/MAX1799/MAX1799A: the MAX1798/MAX1798A feature an SPI-compatible serial interface, and the MAX1799/MAX1799A feature an I²C-compatible interface. The "A" parts have a -13% reset threshold, the non-A parts have a 9.5% threshold. The "A" parts have a 175 delay on a reset-triggered shutdown, the non-A shutdown instantly.
Each linear regulator features extremely low dropout voltage, specified at two-thirds of the maximum output current. LDO1 is rated for 300mA, while LDOs 2–5 are each rated for 150mA. All LDOs are optimized for low noise and isolation. Each LDO can be individually enabled and disabled through the serial port, as well as individually programmed to any of 32 voltages from 1.8V to 3.3V.
The MAX1798/MAX1798A/MAX1799/MAX1799As' wide 2.5V to 5.5V input voltage range makes them compatible with a wide range of input supplies, including a single Li+ cell battery. Both devices are available in thermally enhanced 20-pin TSSOP and TQFN exposed pad (EP) packages. Evaluation kits (MAX1798EVKIT and MAX1799EVKIT) are available to facilitate designs.
Applications
- 2- or 3-Cell NiMH, NiCd, or Alkaline Systems
- CDMA Cellular/PCS Handsets
- Handy Terminals
- Palmtop Computers
- PDAs
- Single-Cell Li+ Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1799ETP+ | LFCSP | ||
| MAX1799ETP+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1799 yet. Have something to say?
Start a Discussion on EngineerZone®