MAX1785

PRE-RELEASE

Smart Battery-Pack Controller

Smallest, Most Efficient and Flexible Notebook Fuel-Gauging Solution

Viewing:

Overview

  • Accurate Fuel Gauge Uses V-to-F Method
  • 8-Bit RISC Microcontroller Core
  • 32kB of Program Flash
  • 512 Bytes of Data Flash
  • 776 Bytes of RAM
  • 12-Bit ADC
  • Watchdog Timer
  • In-System Debug for Firmware Debugging
  • Integrated Development Environment

The MAX1785 smart battery-pack controller integrates a user-programmable microcontroller core, a Coulomb-counting fuel gauge, a multichannel data-acquisition unit, and an SMBus™ v1.1-compliant master/slave interface. The 8-bit RISC microcontroller core has an integrated 32kB of user-programmable flash, which provides battery-pack designers with complete flexibity in developing fuel gauging and control algorithms. The MAX1785 is equipped with in-system debug (ISD) capability for efficient firmware development and debugging.

The MAX1785 includes a 12-bit data-acquisition unit to measure individual cell voltages, thermistor, instant current, and pack voltage. Individual cell voltage measurements with 0.5% accuracy and overcurrent protection allow the MAX1785 to eliminate a separate first-level protection IC. Internally adjustable overcurrent thresholds and delay timers provide a flexible solution.

The integrating fuel gauge module provides a typical input offset of less than 1µV and gain accuracy of better than 1% with no trimming required during pack manufacture. The MAX1785 has a wide 4V to 25V operating voltage range. The MAX1785 is available as a 38-pin TSSOP. The MAX1785 EV kit is available to assist with development.

Applications

  • Notebook Battery Packs
  • Proprietary Battery Packs
  • Remote Data Logging

MAX1785
Smart Battery-Pack Controller
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1785 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed