MAX1776

PRODUCTION

24V, 600mA Internal Switch, 100% Duty Cycle, Step-Down Converter

Viewing:

Overview

  • Fixed 5V or Adjustable Output
  • 4.5V to 24V Input Voltage Range
  • Up to 600mA Output Current
  • Internal 0.4Ω P-Channel MOSFET
  • Efficiency Over 95%
  • 15µA Quiescent Supply Current
  • 3µA Shutdown Current
  • 100% Maximum Duty Cycle for Low Dropout
  • Current-Limited Architecture
  • Thermal Shutdown
  • Small 8-µMAX Package
MAX1776
24V, 600mA Internal Switch, 100% Duty Cycle, Step-Down Converter
MAX1776: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1836 PRODUCTION 24V Internal Switch, 100% Duty Cycle, Step-Down Converters
MAX1837 PRODUCTION 24V Internal Switch, 100% Duty Cycle, Step-Down Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1776EVKIT

Evaluation Kit for the MAX1776

Features and Benefits

  • +5.5V to +24V Input Voltage Range (for Fixed +5V Output)
  • +4.5V to +24V Input Voltage Range (for +3.3V Output)
  • Output Voltage Fixed +5V Adjustable Output (+1.25V to +23.5V)
  • 500mA Output Current
  • 3µA IC Shutdown Mode
  • 8-Pin µMAX Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1776 evaluation kit (EV kit) provides a +5.0V output voltage from a +5.5V to +24V input source. It delivers 500mA output current and operates up to 100% duty cycle at dropout. The MAX1776 is a step-down switching regulator with an internal power switch.

The EV kit is a fully assembled and tested surface-mount PC board. It can also be used to evaluate other output voltages in the +1.25V to +23.5V range by adding the feedback resistors and changing a jumper setting.

Applications

  • Distributed Power Systems
  • Handheld Devices
  • Keep-Alive Supplies
  • Notebook Computers

MAX1776EVKIT
Evaluation Kit for the MAX1776

Latest Discussions

No discussions on MAX1776 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed