MAX17615
RECOMMENDED FOR NEW DESIGNS4.25V to 60V, 250mA Current Limiter with OV, UV, and Reverse Protection
Highly Integrated System Protection Solution Enables Small and Robust Design
- Part Models
- 2
- 1ku List Price
- Starting From $1.93
Overview
- Robust Protection Reduces System Downtime
- Wide Input Supply Range: +4.25V to +60V
- Hot Plug-In Tolerant without TVS up to 35V Input Supply
- Negative Input Tolerance to -65V
- Negative Output Tolerance to -(65 - VIN)V
- Low RON 1.42Ω (typ)
- Reverse Current-Blocking Protection
- Thermal Overload Protection
- Extended -40°C to +125°C Temperature Range
- Reduced Solution Footprint
- 10-Pin, 3mm x 3mm, TDFN Package
- Integrated FETs
- Flexible Design to Maximize Reuse and Minimize Requalification
- Adjustable OVLO and UVLO Thresholds
- Programmable Forward-Current Limit: 10mA to 20mA with ±6% Accuracy and 20mA to 250mA with ±5% Accuracy Over Full Temperature Range
- Programmable Overcurrent Fault Response: Autoretry, Latch-Off, and Continuous Modes
- Smooth Current-Transitions
The MAX17615 overvoltage and overcurrent-protection device offers adjustable protection boundaries for systems against positive and negative input faults up to +60V and -65V, and output load current up to 250mA. The device features two internal MOSFETs connected in series with a low cumulative RON of 1.42Ω (typ).The device blocks out negative input voltages completely. The device withstands accidental reverse polarity output voltage connection, with magnitudes up to –(65 - VIN)V. Input undervoltage protection can be programmed between 4.25V and 59V, while the overvoltage protection can be independently programmed between 5.5V and 60V. Additionally, the device has an internal undervoltage lockout falling threshold set at 4V (typ).
The device is enabled or disabled through the EN pin by a master supervisory system. This in turn offers a switch operation to turn on or turn off power delivery to connected loads.
The current through the device is limited by setting a current limit, which is programmed by a resistor connected from SETI to GND. The current limit can be programmed between 10mA to 250mA. When the device current reaches or exceeds the set current limit, the on-resistance of the internal FETs are modulated to limit the current to set limit. The device offers three different behavioral modes when under current limited operations: Auto retry, Continuous, and Latch Off modes. The SETI pin also presents a voltage with reference to GND, which under normal operation is proportional to the device current. The voltage appearing on the SETI pin might be read by an ADC in a monitoring system for recording instantaneous device current.
The MAX17615 offers FLAG and UVOV communication signals to indicate different operational and fault signals. The communication signal pins are open drain in nature and require external pullup resistors to appropriate system interface voltage.
MAX17615 blocks reverse current flow (from OUT to IN). The device offers internal thermal shutdown protection against excessive power dissipation
APPLICATIONS
- Small Total Solution Size (Sensor Systems)
- Tight Current Limit Accuracy (Condition Monitoring, Battery Operated Modules)
- Output Reverse Polarity Protection (Process Instrumentation, PLC, Network Modules)
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17615ATB+ | 10-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX17615ATB+T | 10-Lead TDFN (3mm x 3mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX17615 yet. Have something to say?
Start a Discussion on EngineerZone®